Best Selling
1791ES-IB8XOBV4
Guard I/O 16 Point Digital I/O
Product at a glance
Product at a glance
| Communication |
Ethernet/IP
|
|---|---|
| Output |
8 point
|
| Power Supply |
24V DC
|
| Temperature Rating |
-20…60 °C (-4…140 °F)
|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Product Profile | -- |
| User Manual | 1791es-um001_-en-p | 1791ES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- TUV General Safety
- ODVA
- Safety
- Australian RCM
- CE
- Korean KC
- UL Listed
This product was certified with the above certifications as of 2025-10-24. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Communication |
Ethernet/IP
|
|---|---|
| Output |
8 point
|
| Power Supply |
24V DC
|
| Temperature Rating |
-20…60 °C (-4…140 °F)
|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Product Profile
General
-- |
|
1791es-um001_-en-p
User Manual
1791ES-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Product Profile | -- |
| User Manual | 1791es-um001_-en-p | 1791ES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- TUV General Safety
- ODVA
- Safety
- Australian RCM
- CE
- Korean KC
- UL Listed
This product was certified with the above certifications as of 2025-10-24. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.