Flex Profibus Adapter
Rockwell Automation announces that as of
October 31, 2023,
the Flex Profibus Adapter will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 31, 2023
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
October 31, 2023,
the Flex Profibus Adapter will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 31, 2023
Replacement Category:
No planned RA replacement
Communication | Profibus DP V1 |
---|---|
Power Supply | 24V DC |
Temperature Rating | 0…55 °C (32…131 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.5 |
Lead Time | 5 |
Dimension Width | 13.208 |
Dimension Length | 13.31 |
Stock Status | STOCKED |
Weight | 0.261 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 1794-td014_-en-p | 1794-TD014 |
User Manual | 1794-um011_-en-p | 1794-UM011 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication | Profibus DP V1 |
---|---|
Power Supply | 24V DC |
Temperature Rating | 0…55 °C (32…131 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.5 |
Lead Time | 5 |
Dimension Width | 13.208 |
Dimension Length | 13.31 |
Stock Status | STOCKED |
Weight | 0.261 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
1794-td014_-en-p
Technical Data
1794-TD014 |
1794-um011_-en-p
User Manual
1794-UM011 |
Type | Resource | Publication |
---|---|---|
Technical Data | 1794-td014_-en-p | 1794-TD014 |
User Manual | 1794-um011_-en-p | 1794-UM011 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.