1794-ib10xob6
Flex 10 Input 6 Output Digital Module
Product at a glance
Product at a glance
| Output |
6 Point
|
|---|---|
| Power Supply |
24V DC
|
| Temperature Rating |
0…55 °C (32…131 °F)
|
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Profile | -- |
| General | Product Cutsheet | -- |
| Installation Instructions | 1794-in083_-en-p | 1794-IN083 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Australian RCM
- China CCC
- Registro Italiano Navale
- American Bureau of Shippin
- Korean KC
- ATEX
- CE
- CSA Listed
- IECEx Scheme
- CSA Listed Hazardous
- Safety
- UL Listed
- UL Listed Hazardous
- MOROCCO DOC
- UKCA DOC
- UNITED KINGDOM SAFETY CERTIFICATE
- UK EX CERTIFICATE
This product was certified with the above certifications as of 2025-09-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Output |
6 Point
|
|---|---|
| Power Supply |
24V DC
|
| Temperature Rating |
0…55 °C (32…131 °F)
|
Drawings
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Profile
General
-- |
|
Product Cutsheet
General
-- |
|
1794-in083_-en-p
Installation Instructions
1794-IN083 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Profile | -- |
| General | Product Cutsheet | -- |
| Installation Instructions | 1794-in083_-en-p | 1794-IN083 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Australian RCM
- China CCC
- Registro Italiano Navale
- American Bureau of Shippin
- Korean KC
- ATEX
- CE
- CSA Listed
- IECEx Scheme
- CSA Listed Hazardous
- Safety
- UL Listed
- UL Listed Hazardous
- MOROCCO DOC
- UKCA DOC
- UNITED KINGDOM SAFETY CERTIFICATE
- UK EX CERTIFICATE
This product was certified with the above certifications as of 2025-09-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.