1794-VHSC
Flex 2 Point High Speed Counter Module
Product at a glance
Product at a glance
| Frequency Rating |
250kHz, 500kHz, 1MHz
|
|---|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Product Profile | -- |
| Installation Instructions | 1794-in067_-en-p | 1794-IN067 |
| User Manual | 1794-um010_-en-e | 1794-UM010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Australian RCM
- Registro Italiano Navale
- American Bureau of Shippin
- UKCA DOC
- UNITED KINGDOM SAFETY CERTIFICATE
- MOROCCO DOC
This product was certified with the above certifications as of 2025-09-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Frequency Rating |
250kHz, 500kHz, 1MHz
|
|---|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
Product Profile
General
-- |
|
1794-in067_-en-p
Installation Instructions
1794-IN067 |
|
1794-um010_-en-e
User Manual
1794-UM010 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Product Profile | -- |
| Installation Instructions | 1794-in067_-en-p | 1794-IN067 |
| User Manual | 1794-um010_-en-e | 1794-UM010 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Australian RCM
- Registro Italiano Navale
- American Bureau of Shippin
- UKCA DOC
- UNITED KINGDOM SAFETY CERTIFICATE
- MOROCCO DOC
This product was certified with the above certifications as of 2025-09-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.