Input Signal | 12V DC |
---|---|
Memory | 4KB |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.9 |
Lead Time | 5 |
Dimension Width | 7.5 |
Dimension Length | 9.1 |
Stock Status | STOCKED |
Weight | 0.258 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Brochure | -- |
General | Product Cutsheet | -- |
General | Installation Guide | -- |
User Manual | 2080-um004_-en-e | 2080-UM004 |
User Manual | Micro800 Plug-in Modules User Manual | 2080-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UL Listed
This product was certified with the above certifications as of 2024-12-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Input Signal | 12V DC |
---|---|
Memory | 4KB |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.9 |
Lead Time | 5 |
Dimension Width | 7.5 |
Dimension Length | 9.1 |
Stock Status | STOCKED |
Weight | 0.258 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Brochure
General
-- |
Product Cutsheet
General
-- |
Installation Guide
General
-- |
2080-um004_-en-e
User Manual
2080-UM004 |
Micro800 Plug-in Modules User Manual
User Manual
2080-UM002 |
Type | Resource | Publication |
---|---|---|
General | Brochure | -- |
General | Product Cutsheet | -- |
General | Installation Guide | -- |
User Manual | 2080-um004_-en-e | 2080-UM004 |
User Manual | Micro800 Plug-in Modules User Manual | 2080-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Certifications
- UL Listed
This product was certified with the above certifications as of 2024-12-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.