Loading
  • alt text
  • alt text
alt text
alt text
2090-CSBM1E1-14AF07

Kinetix Cable Single DSL 2090 Series

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 2090-CSBM1E1-14AF07 product image
Allen-Bradley 2090-CSBM1E1-14AF07 product image
Allen-Bradley 2090-CSBM1E1-14AF07 product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
General
Construction
Electrical
Mechanical
Environmental
Drawings
Documents
Certifications
Alternative Products
Technotes
Accessory Component
Single DSL
Cable Style
Continuous-flex
Drive-end Connector Type
Extension Receptor
Motor-end Connector Type
Single SpeedTec DIN Connector
Outer diameter approx.
17 mm
Core colour
White
Cable length
7 m
Drive-end connector type
Drive end, extension receptacle
Number of cores
8
With protective conductor
True
Core identification
Colour
Colour outer sheath
Orange
Conductor material
Copper
Conductor surface
Tinned
Color cable code
RAL2003
Core color
White/blue
Motor-end connector type
Single speedTec DIN connector
AWG size
14 AWG
Nominal voltage U
1000 V
Cable type
Single motor power with brake wires
Cable description
Power with brake wires: 1000V hybrid cable with four power, two ftdback (digital communication), and two brake conductors
Nominal cross section conductor
2.08
Nominal cross section conductor (AWG)
4.1
Cable style
Continuous-flexible
Weight, approx
Continuous-flex, extension cable: 0.289 kg/m
Twisted cores
False
Accessory component
Cable
Continuous bend radius
Continuous flex: 10 times the cable diam
Features
Low capacitance design to maximize system power density, speedtec connection system, encoder communication data pair with noise rejection, TPE jacket with mechanical and chemical properties, cable features overall tinned copper braid with aluminum/pol
Max. conductor temperature
105 °C
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
3-Dimensional STEP model additional (STP) Download (ZIP)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
3-Dimensional STEP model additional (STP) Download (ZIP)
Type Resource Publication
General Product Cutsheet --
Technical Data knx-td004_-en-p KNX-TD004
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
UKCA DOC
  • CE
  • UKCA DOC

This product was certified with the above certifications as of 2025-12-30. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Accessory Component
Single DSL
Cable Style
Continuous-flex
Drive-end Connector Type
Extension Receptor
Motor-end Connector Type
Single SpeedTec DIN Connector
Outer diameter approx.
17 mm
Core colour
White
Cable length
7 m
Drive-end connector type
Drive end, extension receptacle
Number of cores
8
With protective conductor
True
Core identification
Colour
Colour outer sheath
Orange
Conductor material
Copper
Conductor surface
Tinned
Color cable code
RAL2003
Core color
White/blue
Motor-end connector type
Single speedTec DIN connector
AWG size
14 AWG
Nominal voltage U
1000 V
Cable type
Single motor power with brake wires
Cable description
Power with brake wires: 1000V hybrid cable with four power, two ftdback (digital communication), and two brake conductors
Nominal cross section conductor
2.08
Nominal cross section conductor (AWG)
4.1
Cable style
Continuous-flexible
Weight, approx
Continuous-flex, extension cable: 0.289 kg/m
Twisted cores
False
Accessory component
Cable
Continuous bend radius
Continuous flex: 10 times the cable diam
Features
Low capacitance design to maximize system power density, speedtec connection system, encoder communication data pair with noise rejection, TPE jacket with mechanical and chemical properties, cable features overall tinned copper braid with aluminum/pol
Max. conductor temperature
105 °C
Drawings
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
3-Dimensional STEP model additional (STP) Download (ZIP)
Drawings
3-Dimensional STEP model (STP) Download (ZIP)
3-Dimensional STEP model additional (STP) Download (ZIP)
Documents
Product Cutsheet General
--
knx-td004_-en-p Technical Data
KNX-TD004
Type Resource Publication
General Product Cutsheet --
Technical Data knx-td004_-en-p KNX-TD004
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
UKCA DOC
  • CE
  • UKCA DOC

This product was certified with the above certifications as of 2025-12-30. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Kinetix Cable Single DSL 2090 Series
CloseClose
2090-CSBM1E1-14AF07
Close
Print
Chevron LeftChevron Left
Allen-Bradley 2090-CSBM1E1-14AF07 product image
Chevron LeftChevron Left
Allen-Bradley 2090-CSBM1E1-14AF07 product image
Allen-Bradley 2090-CSBM1E1-14AF07 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose