2094-BC02-M02-M
Kinetix 6200/6500 Integrated Module
Rockwell Automation announces that as of August 04, 2025, the Kinetix 6200/6500 Integrated Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
August 04, 2025
Replacement Category:
Engineering Replacement
Product at a glance
Rockwell Automation announces that as of August 04, 2025, the Kinetix 6200/6500 Integrated Module will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
August 04, 2025
Replacement Category:
Engineering Replacement
Product at a glance
| Converter Power Rating |
15 kW (460V input voltage)
|
|---|---|
| Output |
15A (460V Input Voltage)
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Link to 3D model on the Motion Analyzer website | -- |
| General | Product Cutsheet | -- |
| General | Product Profile - Kinetix 6500 | -- |
| General | Product Profile - Kinetix 6200 | -- |
| Technical Data | knx-td003_-en-p | KNX-TD003 |
| User Manual | motion-um003_-en-p | MOTION-UM003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- CE
- Eurasion Economic Community
- Korean KC
- Australian RCM
This product was certified with the above certifications as of 2025-09-01. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Converter Power Rating |
15 kW (460V input voltage)
|
|---|---|
| Output |
15A (460V Input Voltage)
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Link to 3D model on the Motion Analyzer website
General
-- |
|
Product Cutsheet
General
-- |
|
Product Profile - Kinetix 6500
General
-- |
|
Product Profile - Kinetix 6200
General
-- |
|
knx-td003_-en-p
Technical Data
KNX-TD003 |
|
motion-um003_-en-p
User Manual
MOTION-UM003 |
| Type | Resource | Publication |
|---|---|---|
| General | Link to 3D model on the Motion Analyzer website | -- |
| General | Product Cutsheet | -- |
| General | Product Profile - Kinetix 6500 | -- |
| General | Product Profile - Kinetix 6200 | -- |
| Technical Data | knx-td003_-en-p | KNX-TD003 |
| User Manual | motion-um003_-en-p | MOTION-UM003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- CE
- Eurasion Economic Community
- Korean KC
- Australian RCM
This product was certified with the above certifications as of 2025-09-01. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.