PowerFlex 700S AC Drive 20D
Rockwell Automation announces that as of
June 30, 2023,
the PowerFlex 700S AC Drive 20D will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2023
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
June 30, 2023,
the PowerFlex 700S AC Drive 20D will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
June 30, 2023
Replacement Category:
Engineering Replacement
Brake Resistor | No Internal |
---|---|
Feedback Options | Future Use |
Internal Communication Module | No Communication Module |
Degree of protection (IP) | IP20 |
---|---|
Shock | 10 G peak for 11 ms duration (±1.0 ms) |
PWM frequency | 4 kHz @ 540V DC |
Vibration | 0.152 mm (0.006 in.) displacement, 1 G peak, 5.5 Hz |
Number of analogue outputs | 2 |
---|---|
Mains voltage | 400 |
Integrated breaking resistance | No |
Max. output voltage | 932 |
Internal dynamic brake resistors | 68 |
DC bus overvoltage trip | 810V DC @ 380/400V |
DC nominal bus voltage | 540V DC @ 380/400V |
Brake IGBT | Brake IGBT installed |
Internal communication module | No communication module |
Fuse current rating | 50A @ 540V DC |
Input voltage rating | 400V AC, 3-phase, 50 Hz |
Displacement power factor | 0.98 across speed range |
Output current, continuous | 30A @ 540V DC |
Output current, 1 min | 33A @ 540V DC |
Output current, 3 sec | 45A @ 540V DC |
Circuit breaker current rating, max | 120A @ 400V AC, 3-phase |
Motor circuit protector current rating, max | 50A @ 400V AC, 3-phase |
Logic control ride-thru | 0.25 s, drive not running |
Brake resistor | No internal brake resistor |
Input current rating | 33.2A @ 540V DC |
Rated power rating | 15 kW @ 540V DC, normal duty |
Documentation | English documentation |
Carrier frequency | Drive rating: 4 kHz, settings: 2, 4, 6, 8, 10 kHz (6 kHz is for V/Hz ops only) |
AC input overvoltage trip | 600V AC @ 380/400V (six pulse, 3-phase) |
Input power rating | 19.7 kVA @ 400V AC, 3-phase |
Electronic motor overload protection | Class 10 motor overload protection according to NEC article 430 and motor over-temperature protection according to NEC article 430.126 (A)(2). UL 508C file E59272 |
Dual element time delay fuse current rating | 35..60A @ 400V AC, 3-phase |
Non-time delay fuse current rating | 35...120A @ 400V AC, 3-phase |
Heat sink thermistor | Monitored by microprocessor overtemperature trip |
Drive to motor power ratio, max | The drive to motor rating cannot exceed a 2:1 ratio |
Stop modes | Multiple progmable stop modes including - RA, Coast, and Current Limit |
Acceleration/deceleration | Independently progmable accel and decel times adjustable from 0 to 6553.5 in 0.1 s increments |
Number of digital inputs | 6 |
Number of digital outputs | 2 |
Number of analogue inputs | 3 |
Motor voltage, nom | 383V @ 380...400V drive rating, 400V nominal line voltage |
Human interface model | No HIM (no blank plastic inserted) |
Additional configuration | Phase II control |
Max. output frequency | 400 |
Line voltage, nom | 400V @ 380...400V drive rating, 383V nominal motor voltage |
Mains frequency | 50 Hz |
Internal EMC filtering | With EMC filter & common mode choke |
Watt loss | 467 W @ 400V AC, 15 kW normal duty, 11 kW heavy duty |
Feedback option | Future use |
Drive full power range | 383...528V @ 380...400V drive rating, 383V nominal motor voltage |
Drive operating range | 325...528V @ 380...400V drive rating, 383V nominal motor voltage |
Torque regulation | Torque regulation - without ftdback: ±5%, 600 rad/sec bandwidth |
Enclosure type | IP20/NEMA/UL Type 1 |
Output current rating | 30 A, 15 kW normal duty, 11 kW heavy duty, frame 2 |
Control options | Phase II control, expanded cassette |
Drive overcurrent trip | Software current limit: 105% of motor rated to 200% of drive rated current |
Efficiency | 97.5% at rated A, nominal line volts |
Speed control | Speed regulation - without ftdback: 0.1% of base speed across 120:1 speed range, 120:1 operating range, 50 rad/sec bandwidth |
Current limit capability | Independent motoring and regenerative power limits progmable to 800% of rated output current |
Selectable motor control | Field oriented control with and without a ftdback device and permanent magnet motor control |
Input phases | Six-pulse, 3-phase input provides full rating for all drives, single-phase ops provides 50% of rated current |
Control method | Induction motor and brushless motor: sine coded PWM with progmable carrier frequency, indirect self organized, field-oriented control, current-regulated, ratings apply to all drives, refer to the PowerFlex 700S Phase ll control reference manual, public |
Number of phases output | 3 |
Number of phases input | 3 |
Relative symmetric net voltage tolerance | 10 |
Input frequency, max | 400 |
Output frequency range | 0 |
DC bus undervoltage trip | Adjustable |
Output voltage range | 0 to rated motor voltage |
Power ride-thru | 15 ms at full load |
S-curve time | Adjustable 0.5...4.0 s |
Short circuit trip | Phase-to-phase on drive output |
Ground fault trip | Phase-to-ground on drive output |
Control logic noise immunity | Showering arc transients upto 1500V peak |
Line transients | Up to 6000 volts peak per IEEE C62.41-1991 |
Intermittent overload | 110% overload capability for up to 1 min, 150% overload capability for up to 3 s |
Short circuit current, max | Using recommended fuse or circuit breaker type: maximum short circuit current rating to match specified fuse/circuit breaker capability ≤200000 A |
Encoder voltage supply | 5V DC or 12V DC 320 mA/channel, 5V DC minimum high state voltage state of 0.4V DC @ 12V DC minimum high state voltage of 7.0V DC, maximum low state voltage of 0.4V DC |
Height, approx | 342.5 mm |
---|---|
Depth, approx | 200 mm |
Width, approx | 253.9 mm |
Weight, approx | Drive: 12.52 kg |
Sound level | Frame 2: 57 dB @ 50 CFM fan speed |
---|---|
Altitude | 1000 m (3300 ft.) maximum without derating |
Degree of protection (NEMA) | 1 |
Atmosphere | Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors, or dust, If the drive is not going to be installed for a period of time, it must be stored in an area where it will not be exposed to a corrosi |
Operating temperature | 50 °C @ 540V DC |
Storage temperature | -40 |
Relative humidity | 5...95% noncondensing |
Surrounding air temperature without derating | NEMA/UL Type 1: 0° to 40° C (32° to 104° F) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 33.02 |
Lead Time | 20 |
Dimension Width | 40.64 |
Dimension Length | 57.15 |
Stock Status | NON_STOCKED |
Weight | 14.574 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimension Drawing | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | User Manual | 20D-UM006 |
General | Product Profile | -- |
General | PowerFlex 700S AC Drives with Phase II Control Reference Manual | PFLEX-RM003 |
General | PowerFlex 700S with Phase I Control Reference Manual | PFLEX-RM002 |
General | Product Cutsheet | -- |
General | Technical Data | -- |
Installation Instructions | 20d-in024_-en-p | 20D-IN024 |
Technical Data | 20d-td002_-en-p | 20D-TD002 |
User Manual | 20d-um001_-en-p | 20D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Brake Resistor | No Internal |
---|---|
Feedback Options | Future Use |
Internal Communication Module | No Communication Module |
Degree of protection (IP) | IP20 |
---|---|
Shock | 10 G peak for 11 ms duration (±1.0 ms) |
PWM frequency | 4 kHz @ 540V DC |
Vibration | 0.152 mm (0.006 in.) displacement, 1 G peak, 5.5 Hz |
Number of analogue outputs | 2 |
---|---|
Mains voltage | 400 |
Integrated breaking resistance | No |
Max. output voltage | 932 |
Internal dynamic brake resistors | 68 |
DC bus overvoltage trip | 810V DC @ 380/400V |
DC nominal bus voltage | 540V DC @ 380/400V |
Brake IGBT | Brake IGBT installed |
Internal communication module | No communication module |
Fuse current rating | 50A @ 540V DC |
Input voltage rating | 400V AC, 3-phase, 50 Hz |
Displacement power factor | 0.98 across speed range |
Output current, continuous | 30A @ 540V DC |
Output current, 1 min | 33A @ 540V DC |
Output current, 3 sec | 45A @ 540V DC |
Circuit breaker current rating, max | 120A @ 400V AC, 3-phase |
Motor circuit protector current rating, max | 50A @ 400V AC, 3-phase |
Logic control ride-thru | 0.25 s, drive not running |
Brake resistor | No internal brake resistor |
Input current rating | 33.2A @ 540V DC |
Rated power rating | 15 kW @ 540V DC, normal duty |
Documentation | English documentation |
Carrier frequency | Drive rating: 4 kHz, settings: 2, 4, 6, 8, 10 kHz (6 kHz is for V/Hz ops only) |
AC input overvoltage trip | 600V AC @ 380/400V (six pulse, 3-phase) |
Input power rating | 19.7 kVA @ 400V AC, 3-phase |
Electronic motor overload protection | Class 10 motor overload protection according to NEC article 430 and motor over-temperature protection according to NEC article 430.126 (A)(2). UL 508C file E59272 |
Dual element time delay fuse current rating | 35..60A @ 400V AC, 3-phase |
Non-time delay fuse current rating | 35...120A @ 400V AC, 3-phase |
Heat sink thermistor | Monitored by microprocessor overtemperature trip |
Drive to motor power ratio, max | The drive to motor rating cannot exceed a 2:1 ratio |
Stop modes | Multiple progmable stop modes including - RA, Coast, and Current Limit |
Acceleration/deceleration | Independently progmable accel and decel times adjustable from 0 to 6553.5 in 0.1 s increments |
Number of digital inputs | 6 |
Number of digital outputs | 2 |
Number of analogue inputs | 3 |
Motor voltage, nom | 383V @ 380...400V drive rating, 400V nominal line voltage |
Human interface model | No HIM (no blank plastic inserted) |
Additional configuration | Phase II control |
Max. output frequency | 400 |
Line voltage, nom | 400V @ 380...400V drive rating, 383V nominal motor voltage |
Mains frequency | 50 Hz |
Internal EMC filtering | With EMC filter & common mode choke |
Watt loss | 467 W @ 400V AC, 15 kW normal duty, 11 kW heavy duty |
Feedback option | Future use |
Drive full power range | 383...528V @ 380...400V drive rating, 383V nominal motor voltage |
Drive operating range | 325...528V @ 380...400V drive rating, 383V nominal motor voltage |
Torque regulation | Torque regulation - without ftdback: ±5%, 600 rad/sec bandwidth |
Enclosure type | IP20/NEMA/UL Type 1 |
Output current rating | 30 A, 15 kW normal duty, 11 kW heavy duty, frame 2 |
Control options | Phase II control, expanded cassette |
Drive overcurrent trip | Software current limit: 105% of motor rated to 200% of drive rated current |
Efficiency | 97.5% at rated A, nominal line volts |
Speed control | Speed regulation - without ftdback: 0.1% of base speed across 120:1 speed range, 120:1 operating range, 50 rad/sec bandwidth |
Current limit capability | Independent motoring and regenerative power limits progmable to 800% of rated output current |
Selectable motor control | Field oriented control with and without a ftdback device and permanent magnet motor control |
Input phases | Six-pulse, 3-phase input provides full rating for all drives, single-phase ops provides 50% of rated current |
Control method | Induction motor and brushless motor: sine coded PWM with progmable carrier frequency, indirect self organized, field-oriented control, current-regulated, ratings apply to all drives, refer to the PowerFlex 700S Phase ll control reference manual, public |
Number of phases output | 3 |
Number of phases input | 3 |
Relative symmetric net voltage tolerance | 10 |
Input frequency, max | 400 |
Output frequency range | 0 |
DC bus undervoltage trip | Adjustable |
Output voltage range | 0 to rated motor voltage |
Power ride-thru | 15 ms at full load |
S-curve time | Adjustable 0.5...4.0 s |
Short circuit trip | Phase-to-phase on drive output |
Ground fault trip | Phase-to-ground on drive output |
Control logic noise immunity | Showering arc transients upto 1500V peak |
Line transients | Up to 6000 volts peak per IEEE C62.41-1991 |
Intermittent overload | 110% overload capability for up to 1 min, 150% overload capability for up to 3 s |
Short circuit current, max | Using recommended fuse or circuit breaker type: maximum short circuit current rating to match specified fuse/circuit breaker capability ≤200000 A |
Encoder voltage supply | 5V DC or 12V DC 320 mA/channel, 5V DC minimum high state voltage state of 0.4V DC @ 12V DC minimum high state voltage of 7.0V DC, maximum low state voltage of 0.4V DC |
Height, approx | 342.5 mm |
---|---|
Depth, approx | 200 mm |
Width, approx | 253.9 mm |
Weight, approx | Drive: 12.52 kg |
Sound level | Frame 2: 57 dB @ 50 CFM fan speed |
---|---|
Altitude | 1000 m (3300 ft.) maximum without derating |
Degree of protection (NEMA) | 1 |
Atmosphere | Drive must not be installed in an area where the ambient atmosphere contains volatile or corrosive gas, vapors, or dust, If the drive is not going to be installed for a period of time, it must be stored in an area where it will not be exposed to a corrosi |
Operating temperature | 50 °C @ 540V DC |
Storage temperature | -40 |
Relative humidity | 5...95% noncondensing |
Surrounding air temperature without derating | NEMA/UL Type 1: 0° to 40° C (32° to 104° F) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 33.02 |
Lead Time | 20 |
Dimension Width | 40.64 |
Dimension Length | 57.15 |
Stock Status | NON_STOCKED |
Weight | 14.574 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimension Drawing | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimension Drawing Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
User Manual
General
20D-UM006 |
Product Profile
General
-- |
PowerFlex 700S AC Drives with Phase II Control Reference Manual
General
PFLEX-RM003 |
PowerFlex 700S with Phase I Control Reference Manual
General
PFLEX-RM002 |
Product Cutsheet
General
-- |
Technical Data
General
-- |
20d-in024_-en-p
Installation Instructions
20D-IN024 |
20d-td002_-en-p
Technical Data
20D-TD002 |
20d-um001_-en-p
User Manual
20D-UM001 |
Type | Resource | Publication |
---|---|---|
General | User Manual | 20D-UM006 |
General | Product Profile | -- |
General | PowerFlex 700S AC Drives with Phase II Control Reference Manual | PFLEX-RM003 |
General | PowerFlex 700S with Phase I Control Reference Manual | PFLEX-RM002 |
General | Product Cutsheet | -- |
General | Technical Data | -- |
Installation Instructions | 20d-in024_-en-p | 20D-IN024 |
Technical Data | 20d-td002_-en-p | 20D-TD002 |
User Manual | 20d-um001_-en-p | 20D-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.