Loading
  • alt text
  • alt text
  • alt text
alt text
alt text
alt text
22B-B033N104

PowerFlex 40- 7.5 kW (10 HP) AC Drive

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 22B-B033N104 product image
Allen-Bradley 22B-B033N104 product image
Allen-Bradley 22B-B033N104 product image
Allen-Bradley 22B-B033N104 product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2025, the PowerFlex 40- 7.5 kW (10 HP) AC Drive will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2025 Replacement Category: Engineering Replacement Replacement Product: 25B-B032N104 [https://www.rockwellautomation.com/en-us/products/details.25B-B032N104.html]
Product at a glance
Replacement Available
Repair Options Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2025, the PowerFlex 40- 7.5 kW (10 HP) AC Drive will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2025 Replacement Category: Engineering Replacement Replacement Product: 25B-B032N104 [https://www.rockwellautomation.com/en-us/products/details.25B-B032N104.html]
Product at a glance
Replacement Available
Repair Options Available
Add to BoM
  • Get Support
Technical Specifications
General
Other
Documents
Certifications
Accessories
Alternative Products
Technotes
Frequency Rating
50-60
Input Voltage Rating
240V AC
Power Factor
0.98
PowerFlexAC Drive
7.5 kw
Type Resource Publication
General Specification Sheet 22B-SR001
General Product Profile 22-PP001
General User Manual 22B-UM001
General Product Cutsheet --
General Quick Start Manual 22B-QS001
General Parameter List --
General Short Circuit Ratings Data Sheet --
General Power Wiring --
User Manual drives-um001_-en-p DRIVES-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
  • MOROCCO DOC

This product was certified with the above certifications as of 2025-12-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Frequency Rating
50-60
Input Voltage Rating
240V AC
Power Factor
0.98
PowerFlexAC Drive
7.5 kw
Documents
Specification Sheet General
22B-SR001
Product Profile General
22-PP001
User Manual General
22B-UM001
Product Cutsheet General
--
Quick Start Manual General
22B-QS001
Parameter List General
--
Short Circuit Ratings Data Sheet General
--
Power Wiring General
--
drives-um001_-en-p User Manual
DRIVES-UM001
Type Resource Publication
General Specification Sheet 22B-SR001
General Product Profile 22-PP001
General User Manual 22B-UM001
General Product Cutsheet --
General Quick Start Manual 22B-QS001
General Parameter List --
General Short Circuit Ratings Data Sheet --
General Power Wiring --
User Manual drives-um001_-en-p DRIVES-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
  • MOROCCO DOC

This product was certified with the above certifications as of 2025-12-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
PowerFlex 40- 7.5 kW (10 HP) AC Drive
CloseClose
22B-B033N104
Close
Print
Chevron LeftChevron Left
Allen-Bradley 22B-B033N104 product image
Chevron LeftChevron Left
Allen-Bradley 22B-B033N104 product image
Allen-Bradley 22B-B033N104 product image
Allen-Bradley 22B-B033N104 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose