22B-D6P0N104
PowerFlex 40- 2.2 kW (3 HP) AC Drive
Rockwell Automation announces that as of June 30, 2025, the PowerFlex 40- 2.2 kW (3 HP) AC Drive will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2025
Replacement Category:
Engineering Replacement
Replacement Product:
25B-D6P0N104
[https://www.rockwellautomation.com/en-us/products/details.25B-D6P0N104.html]
Product at a glance
Rockwell Automation announces that as of June 30, 2025, the PowerFlex 40- 2.2 kW (3 HP) AC Drive will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
June 30, 2025
Replacement Category:
Engineering Replacement
Replacement Product:
25B-D6P0N104
[https://www.rockwellautomation.com/en-us/products/details.25B-D6P0N104.html]
Product at a glance
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Input Voltage Rating |
480V AC
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
| Type | Resource | Publication |
|---|---|---|
| General | Short Circuit Ratings Data Sheet | -- |
| General | Product Profile | 22-PP001 |
| General | Specification Sheet | 22B-SR001 |
| General | Parameter List | -- |
| General | Power Wiring | -- |
| General | Quick Start Manual | 22B-QS001 |
| General | User Manual | 22B-UM001 |
| General | Product Cutsheet | -- |
| User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Brake IGBT |
Included
|
|---|---|
| Frequency Rating |
50-60
|
| Input Voltage Rating |
480V AC
|
| Power Factor |
0.98
|
| User Interface |
Integral Keypad, LED Display
|
Documents
|
Short Circuit Ratings Data Sheet
General
-- |
|
Product Profile
General
22-PP001 |
|
Specification Sheet
General
22B-SR001 |
|
Parameter List
General
-- |
|
Power Wiring
General
-- |
|
Quick Start Manual
General
22B-QS001 |
|
User Manual
General
22B-UM001 |
|
Product Cutsheet
General
-- |
|
drives-um001_-en-p
User Manual
DRIVES-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Short Circuit Ratings Data Sheet | -- |
| General | Product Profile | 22-PP001 |
| General | Specification Sheet | 22B-SR001 |
| General | Parameter List | -- |
| General | Power Wiring | -- |
| General | Quick Start Manual | 22B-QS001 |
| General | User Manual | 22B-UM001 |
| General | Product Cutsheet | -- |
| User Manual | drives-um001_-en-p | DRIVES-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UKCA DOC
- MOROCCO DOC
This product was certified with the above certifications as of 2025-12-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.