Loading
  • alt text
  • alt text
alt text
alt text
Best Selling
25B-D013N114

PowerFlex 525 5.5kW (7.5Hp) AC Drive

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 25B-D013N114 product image
Allen-Bradley 25B-D013N114 product image
Allen-Bradley 25B-D013N114 product image
Lifecycle status: Active
Product at a glance
Repair Options Available
Product Registration
Lifecycle status: Active
Product at a glance
Repair Options Available
Product Registration
Add to BoM
  • Register Product
  • Get Support
Technical Specifications
General
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Brake IGBT
Included
Frequency Rating
50-60
Input Voltage Rating
480V AC
Output Current Rating
13 A
Power Factor
0.98
User Interface
Integral Keypad With Potentiom And LED Display
Drawings
2D Dimension Drawing (DWG/DXF) Download (ZIP)
3D STEP (STP) Model Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
2D Dimension Drawing (DWG/DXF) Download (ZIP)
3D STEP (STP) Model Download (ZIP)
Product Drawing Drawing (DWG)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type Resource Publication
General Technical Data 520-TD001
General Product Brochure 520-BR001
General Product Cutsheet --
General Circuit Protection Design and SCCR Tables --
User Manual 520-um001_-en-e 520-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
UKCA DOC
  • UNITED KINGDOM SAFETY CERTIFICATE
  • Safety
  • MOROCCO DOC
  • UKCA DOC
  • UK EX CERTIFICATE

This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Brake IGBT
Included
Frequency Rating
50-60
Input Voltage Rating
480V AC
Output Current Rating
13 A
Power Factor
0.98
User Interface
Integral Keypad With Potentiom And LED Display
Drawings
Drawings
2D Dimension Drawing (DWG/DXF) Download (ZIP)
3D STEP (STP) Model Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
2D Dimension Drawing (DWG/DXF) Download (ZIP)
3D STEP (STP) Model Download (ZIP)
Product Drawing Drawing (DWG)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Technical Data General
520-TD001
Product Brochure General
520-BR001
Product Cutsheet General
--
Circuit Protection Design and SCCR Tables General
--
520-um001_-en-e User Manual
520-UM001
Type Resource Publication
General Technical Data 520-TD001
General Product Brochure 520-BR001
General Product Cutsheet --
General Circuit Protection Design and SCCR Tables --
User Manual 520-um001_-en-e 520-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
UKCA DOC
  • UNITED KINGDOM SAFETY CERTIFICATE
  • Safety
  • MOROCCO DOC
  • UKCA DOC
  • UK EX CERTIFICATE

This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
PowerFlex 525 5.5kW (7.5Hp) AC Drive
CloseClose
25B-D013N114
Close
Print
Chevron LeftChevron Left
Allen-Bradley 25B-D013N114 product image
Chevron LeftChevron Left
Allen-Bradley 25B-D013N114 product image
Allen-Bradley 25B-D013N114 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose