Best Selling
25B-D2P3N104
PowerFlex 525 0.75kW (1Hp) AC Drive
Product at a glance
Product at a glance
| Brake IGBT |
Included
|
|---|---|
| Input Voltage Rating |
480V AC
|
| Output Current Rating |
2.3 A
|
| User Interface |
Integral Keypad With Potentiom And LED Display
|
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Circuit Protection Design and SCCR Tables | -- |
| General | Product Brochure | 520-BR001 |
| General | Product Cutsheet | -- |
| General | Technical Data | 520-TD001 |
| User Manual | 520-um001_-en-e | 520-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UNITED KINGDOM SAFETY CERTIFICATE
- Safety
- MOROCCO DOC
- UK EX CERTIFICATE
- UKCA DOC
This product was certified with the above certifications as of 2025-11-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Brake IGBT |
Included
|
|---|---|
| Input Voltage Rating |
480V AC
|
| Output Current Rating |
2.3 A
|
| User Interface |
Integral Keypad With Potentiom And LED Display
|
Drawings
| Drawings | |
|---|---|
| 3D STEP (STP) Model | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP (STP) Model Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Circuit Protection Design and SCCR Tables
General
-- |
|
Product Brochure
General
520-BR001 |
|
Product Cutsheet
General
-- |
|
Technical Data
General
520-TD001 |
|
520-um001_-en-e
User Manual
520-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Circuit Protection Design and SCCR Tables | -- |
| General | Product Brochure | 520-BR001 |
| General | Product Cutsheet | -- |
| General | Technical Data | 520-TD001 |
| User Manual | 520-um001_-en-e | 520-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UNITED KINGDOM SAFETY CERTIFICATE
- Safety
- MOROCCO DOC
- UK EX CERTIFICATE
- UKCA DOC
This product was certified with the above certifications as of 2025-11-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.