Best Selling
Catalog #: 2711P-T10C22D9P
PanelView Plus 7 Graphic Terminal
Height | 9.92 In. |
---|---|
Image Brightness | 300 nits |
Maximum Resolution | 800x600 SVGA |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 19.05 |
Lead Time | 5 |
Dimension Width | 34.544 |
Dimension Length | 39.116 |
Stock Status | STOCKED |
Weight | 3.356 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 2711p-td009_-en-p | 2711P-TD009 |
User Manual | 2711p-um008_-en-p | 2711P-UM008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Height | 9.92 In. |
---|---|
Image Brightness | 300 nits |
Maximum Resolution | 800x600 SVGA |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 19.05 |
Lead Time | 5 |
Dimension Width | 34.544 |
Dimension Length | 39.116 |
Stock Status | STOCKED |
Weight | 3.356 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
2711p-td009_-en-p
Technical Data
2711P-TD009 |
2711p-um008_-en-p
User Manual
2711P-UM008 |
Type | Resource | Publication |
---|---|---|
Technical Data | 2711p-td009_-en-p | 2711P-TD009 |
User Manual | 2711p-um008_-en-p | 2711P-UM008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.