2711P-T12W21D8S-B
PanelView Plus 7 Standard 12 W Terminal
Product at a glance
Product at a glance
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3D STP Model (STEP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3D STP Model (STEP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 2711p-td009_-en-p | 2711P-TD009 |
| Technical Data | 2711p-td008_-en-p | 2711P-TD008 |
| User Manual | 2711p-um007_-en-p | 2711P-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Korean KC
- China CCC
- ATEX
- ODVA
- UL Listed Hazardous
- CE
- Australian RCM
- IECEx Scheme
- Brazil INMETRO
- UL Listed
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3D STP Model (STEP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3D STP Model (STEP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
2711p-td009_-en-p
Technical Data
2711P-TD009 |
|
2711p-td008_-en-p
Technical Data
2711P-TD008 |
|
2711p-um007_-en-p
User Manual
2711P-UM007 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 2711p-td009_-en-p | 2711P-TD009 |
| Technical Data | 2711p-td008_-en-p | 2711P-TD008 |
| User Manual | 2711p-um007_-en-p | 2711P-UM007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Korean KC
- China CCC
- ATEX
- ODVA
- UL Listed Hazardous
- CE
- Australian RCM
- IECEx Scheme
- Brazil INMETRO
- UL Listed
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.