Product Family | Series 9000 |
---|
Degree of protection (IP) | IP67 |
---|---|
Length amplifier | 40 mm |
Width amplifier | 41.91 mm |
Height amplifier | 74.93 mm |
Wave length | 880 nm |
Sensing mode type | Fiber optic large aperture |
Sensing distance | Depends on fiber optic cable |
List of degrees of protection (IP) | IP69K, IP67 |
Operating environment | IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated |
Setting procedure | Manual adjustment |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Voltage type | DC |
---|---|
Material housing | Plastic |
Rated control supply voltage at DC | 10 V |
Type of switching output | PNP/NPN |
Type of light | Infrared light |
Type of electric connection | Connector M12 |
Current consumption, max | 30 mA |
Load current | 250mA @ 30V DC |
Connection type | 4 pin DC micro (M12) QD |
Operating voltage/mode | DC - NPN and PNP |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: power is on |
Sensor types | Standard ON/OFF |
Output function | Selectable light or dark operate |
Housing material | Valox® |
---|---|
With time function | False |
Construction type housing | Special construction |
Lens material | Acrylic |
Operating temperature | -34 °C |
---|---|
Relative humidity | 5 % |
Ambient light immunity | Incandescent light 5000 lux |
Field of view | Depends on fiber optic cable |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 6.909 |
Lead Time | 5 |
Dimension Width | 18.009 |
Dimension Length | 26.492 |
Stock Status | STOCKED |
Weight | 0.209 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | Series 9000 |
---|
Degree of protection (IP) | IP67 |
---|---|
Length amplifier | 40 mm |
Width amplifier | 41.91 mm |
Height amplifier | 74.93 mm |
Wave length | 880 nm |
Sensing mode type | Fiber optic large aperture |
Sensing distance | Depends on fiber optic cable |
List of degrees of protection (IP) | IP69K, IP67 |
Operating environment | IP69K, IP67 with 1200 psi, NEMA 3, 4X, 6P, 12, 13, ECOLAB rated |
Setting procedure | Manual adjustment |
Vibration | 10...55 Hz, 1 mm Alitude, meets or exceeds IEC 60947-5-2 |
Shock | 30 G with 1 ms pulse duration, meets or exceeds IEC 60947-5-2 |
Voltage type | DC |
---|---|
Material housing | Plastic |
Rated control supply voltage at DC | 10 V |
Type of switching output | PNP/NPN |
Type of light | Infrared light |
Type of electric connection | Connector M12 |
Current consumption, max | 30 mA |
Load current | 250mA @ 30V DC |
Connection type | 4 pin DC micro (M12) QD |
Operating voltage/mode | DC - NPN and PNP |
Protection type | Short circuit, reverse polarity, false pulse, overload |
LED status | Yellow ON: power is on |
Sensor types | Standard ON/OFF |
Output function | Selectable light or dark operate |
Housing material | Valox® |
---|---|
With time function | False |
Construction type housing | Special construction |
Lens material | Acrylic |
Operating temperature | -34 °C |
---|---|
Relative humidity | 5 % |
Ambient light immunity | Incandescent light 5000 lux |
Field of view | Depends on fiber optic cable |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 6.909 |
Lead Time | 5 |
Dimension Width | 18.009 |
Dimension Length | 26.492 |
Stock Status | STOCKED |
Weight | 0.209 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.