| Agency Approvals |
UL Certified
|
|---|---|
| Optics Position |
Face View
|
| Sensing Mode |
Standard Diffuse
|
| Degree of protection (NEMA) |
1
|
|---|---|
| Degree of protection (IP) |
IP40
|
| Max. switching distance |
50 mm
|
| Width sensor |
19.5 mm
|
| Height of sensor |
18 mm
|
| Length of sensor |
3.5 mm
|
| Setting procedure |
Manual adjustment
|
| Weight, max |
40 g
|
| Wavelength of the sensor |
660 nm
|
|---|---|
| Max. output current |
80 mA
|
| Response time |
0.5 ms
|
| Voltage type |
DC
|
| Rated control supply voltage at DC |
12 V
|
| Type of switching output |
PNP
|
| Type of electric connection |
Cable
|
| Type of light |
Multi-coloured LED
|
| Sensing mode |
Light switching
|
| Leakage current, max |
0.5 µa
|
| Supply current |
27 mA
|
| Operating voltage |
12...24V DC ±10%
|
| Lens material |
Polycarbonate
|
| Optics position |
Face view (with sensitivity adjustment)
|
| Connection type |
3 conductor 500V PVC jacketed cable 6.5 ft (2m)
|
| Sensitivity adjustment |
Potentiom
|
| Protection type |
Transient noise protection
|
| LED status |
Red ON: output energized
|
| Suitable for safety functions |
False
|
| With time function |
False
|
| Pre failure notice |
False
|
| With communication interface analogue |
False
|
| With communication interface AS-Interface |
False
|
| With communication interface CANOpen |
False
|
| With communication interface DeviceNet |
False
|
| With communication interface Ethernet |
False
|
| With communication interface INTERBUS |
False
|
| With communication interface PROFIBUS |
False
|
| With communication interface RS-232 |
False
|
| With communication interface RS-422 |
False
|
| With communication interface RS-485 |
False
|
| With communication interface SSD |
False
|
| With communication interface SSI |
False
|
| With reflector |
False
|
| Output energized |
Light
|
| Transmitting LED |
Visible red 660nm
|
| Material housing |
Other
|
|---|---|
| Housing material |
Polyester
|
| Material of optical surface |
Plastic
|
| Material of cable sheath |
Polyvinyl chloride (PVC)
|
| Ambient temperature |
-13 °F
|
|---|---|
| Relative humidity, max |
85 %
|
| Ambient temperature, max |
-25 °C
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 42ka-in001_-en-p | 42KA-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Agency Approvals |
UL Certified
|
|---|---|
| Optics Position |
Face View
|
| Sensing Mode |
Standard Diffuse
|
| Degree of protection (NEMA) |
1
|
|---|---|
| Degree of protection (IP) |
IP40
|
| Max. switching distance |
50 mm
|
| Width sensor |
19.5 mm
|
| Height of sensor |
18 mm
|
| Length of sensor |
3.5 mm
|
| Setting procedure |
Manual adjustment
|
| Weight, max |
40 g
|
| Wavelength of the sensor |
660 nm
|
|---|---|
| Max. output current |
80 mA
|
| Response time |
0.5 ms
|
| Voltage type |
DC
|
| Rated control supply voltage at DC |
12 V
|
| Type of switching output |
PNP
|
| Type of electric connection |
Cable
|
| Type of light |
Multi-coloured LED
|
| Sensing mode |
Light switching
|
| Leakage current, max |
0.5 µa
|
| Supply current |
27 mA
|
| Operating voltage |
12...24V DC ±10%
|
| Lens material |
Polycarbonate
|
| Optics position |
Face view (with sensitivity adjustment)
|
| Connection type |
3 conductor 500V PVC jacketed cable 6.5 ft (2m)
|
| Sensitivity adjustment |
Potentiom
|
| Protection type |
Transient noise protection
|
| LED status |
Red ON: output energized
|
| Suitable for safety functions |
False
|
| With time function |
False
|
| Pre failure notice |
False
|
| With communication interface analogue |
False
|
| With communication interface AS-Interface |
False
|
| With communication interface CANOpen |
False
|
| With communication interface DeviceNet |
False
|
| With communication interface Ethernet |
False
|
| With communication interface INTERBUS |
False
|
| With communication interface PROFIBUS |
False
|
| With communication interface RS-232 |
False
|
| With communication interface RS-422 |
False
|
| With communication interface RS-485 |
False
|
| With communication interface SSD |
False
|
| With communication interface SSI |
False
|
| With reflector |
False
|
| Output energized |
Light
|
| Transmitting LED |
Visible red 660nm
|
| Material housing |
Other
|
|---|---|
| Housing material |
Polyester
|
| Material of optical surface |
Plastic
|
| Material of cable sheath |
Polyvinyl chloride (PVC)
|
| Ambient temperature |
-13 °F
|
|---|---|
| Relative humidity, max |
85 %
|
| Ambient temperature, max |
-25 °C
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
42ka-in001_-en-p
Installation Instructions
42KA-IN001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 42ka-in001_-en-p | 42KA-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.