| Sheathing for Glass Cables |
PVC 200 F
|
|---|
| Cable length |
36 in
|
|---|---|
| Sensor compatibility |
For use with large apertures
|
| Sheathing for glass cables |
PVC 200 °F
|
| Fiber bundle |
3.2 mm randomized
|
| Fiber diameter |
3.2 mm randomized
|
| Sensing mode |
Diffuse (bifurcated)
|
|---|---|
| Number of sensing end tips |
One sensing tip (standard)
|
| Sensing end tip & nut material |
Combination brass/stainless steel
|
| Sensing end tip |
TK threaded 5/16 angle 45
|
| Description |
Glass fiber optic cable
|
| Cable geometry |
Round
|
|---|
| Drawings | |
|---|---|
| Dimension Drawing (3D STEP format) | Download (ZIP) |
| Drawings |
|---|
| Dimension Drawing (3D STEP format) Download (ZIP) |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Sheathing for Glass Cables |
PVC 200 F
|
|---|
| Cable length |
36 in
|
|---|---|
| Sensor compatibility |
For use with large apertures
|
| Sheathing for glass cables |
PVC 200 °F
|
| Fiber bundle |
3.2 mm randomized
|
| Fiber diameter |
3.2 mm randomized
|
| Sensing mode |
Diffuse (bifurcated)
|
|---|---|
| Number of sensing end tips |
One sensing tip (standard)
|
| Sensing end tip & nut material |
Combination brass/stainless steel
|
| Sensing end tip |
TK threaded 5/16 angle 45
|
| Description |
Glass fiber optic cable
|
| Cable geometry |
Round
|
|---|
Drawings
| Drawings | |
|---|---|
| Dimension Drawing (3D STEP format) | Download (ZIP) |
| Drawings |
|---|
| Dimension Drawing (3D STEP format) Download (ZIP) |
Documents
|
Product Cutsheet
General
-- |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.