Size | 18 mm |
---|---|
Size | 30 mm |
Size | 10 m |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 6.223 |
Lead Time | 5 |
Dimension Width | 17.526 |
Dimension Length | 18.415 |
Stock Status | STOCKED |
Weight | 0.669 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (DXF) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (ZIP) |
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (DWG) | Download (ZIP) |
Drawings |
---|
2-Dimensional Drawing (DXF) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (ZIP) |
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (DWG) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Link to Product Page | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Australian RCM
This product was certified with the above certifications as of 2024-11-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Size | 18 mm |
---|---|
Size | 30 mm |
Size | 10 m |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 6.223 |
Lead Time | 5 |
Dimension Width | 17.526 |
Dimension Length | 18.415 |
Stock Status | STOCKED |
Weight | 0.669 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (DXF) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (ZIP) |
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (DWG) | Download (ZIP) |
Drawings |
---|
2-Dimensional Drawing (DXF) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (ZIP) |
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (DWG) Download (ZIP) |
Documents
Link to Product Page
General
-- |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Link to Product Page | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Australian RCM
This product was certified with the above certifications as of 2024-11-08. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.