Actuator | Standard |
---|---|
Contact Type | Solid State Relay |
Housing Material | Plastic Small Flat Pack |
Product Family | Magnetically Coded Guardmaster |
Size | 3 m |
---|
Non Contact Switch | 440 N |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 6.909 |
Lead Time | 5 |
Dimension Width | 21.412 |
Dimension Length | 10.109 |
Stock Status | STOCKED |
Weight | 0.256 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Link to Product Page | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Actuator | Standard |
---|---|
Contact Type | Solid State Relay |
Housing Material | Plastic Small Flat Pack |
Product Family | Magnetically Coded Guardmaster |
Size | 3 m |
---|
Non Contact Switch | 440 N |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 6.909 |
Lead Time | 5 |
Dimension Width | 21.412 |
Dimension Length | 10.109 |
Stock Status | STOCKED |
Weight | 0.256 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Link to Product Page
General
-- |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Link to Product Page | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.