Actuator | Adjustable Roller Lever |
---|---|
Body Material | Glass Filled Polymer |
Contact Operation | Snap Acting,Standard Contacts |
High Temperature Limit | 65C,-25C |
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
With status indication | False |
Type of electric connection | Other |
Utilization category | Q600/DC-13 |
Switching current, min | 25mA @ 5V DC |
Auxiliary contacts | 1NO (with 2 NC) |
Contact current rating (Ie) | 6A @ 120V AC (Ue) |
Thermal current (Ith) | 10 A |
Actuation speed, min | 100 mm/min |
Actuation speed, max | 250 mm/s |
Actuation frequency, max | 6000 ops/hr |
Rated insulation voltage | 600V AC |
Suitable for safety functions | True |
---|---|
Forced opening | True |
Degree of protection (NEMA) | 1 |
Material housing | Plastic |
Degree of protection (IP) | IP66 |
Contact type | Snap acting |
Enclosure color | Red |
Mounting | 2 x M4, any position |
Body style | 22 mm small plastic body |
Width | 40 mm |
Height | 106 mm |
Actuator type | Adjustable roller lever |
Mechanical life operations | 10000000 ops with no electrical load |
Housing material | UL approved glass-filled polybutylene terephthalate |
Connection type | 1/2 in NPT conduit |
Construction type housing | Cuboid |
Depth | 31 mm |
---|---|
Actuator material | Various polymers and metals |
Operating temperature | -25 °C |
---|---|
Safety contacts | 1 NC snap acting, 2 NC, 3 NC or 4 NC slow acting |
Pollution degree | 3 None |
Shock | IEC 60068-2-7 (30 Gn 3 pulses per axis) |
Vibration | IEC 60068-2-6 (10...55 Hz, 0.35 mm Alitude) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 3.404 |
Lead Time | 5 |
Dimension Width | 12.09 |
Dimension Length | 5.512 |
Stock Status | STOCKED |
Weight | 0.109 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Actuator | Adjustable Roller Lever |
---|---|
Body Material | Glass Filled Polymer |
Contact Operation | Snap Acting,Standard Contacts |
High Temperature Limit | 65C,-25C |
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
With status indication | False |
Type of electric connection | Other |
Utilization category | Q600/DC-13 |
Switching current, min | 25mA @ 5V DC |
Auxiliary contacts | 1NO (with 2 NC) |
Contact current rating (Ie) | 6A @ 120V AC (Ue) |
Thermal current (Ith) | 10 A |
Actuation speed, min | 100 mm/min |
Actuation speed, max | 250 mm/s |
Actuation frequency, max | 6000 ops/hr |
Rated insulation voltage | 600V AC |
Suitable for safety functions | True |
---|---|
Forced opening | True |
Degree of protection (NEMA) | 1 |
Material housing | Plastic |
Degree of protection (IP) | IP66 |
Contact type | Snap acting |
Enclosure color | Red |
Mounting | 2 x M4, any position |
Body style | 22 mm small plastic body |
Width | 40 mm |
Height | 106 mm |
Actuator type | Adjustable roller lever |
Mechanical life operations | 10000000 ops with no electrical load |
Housing material | UL approved glass-filled polybutylene terephthalate |
Connection type | 1/2 in NPT conduit |
Construction type housing | Cuboid |
Depth | 31 mm |
---|---|
Actuator material | Various polymers and metals |
Operating temperature | -25 °C |
---|---|
Safety contacts | 1 NC snap acting, 2 NC, 3 NC or 4 NC slow acting |
Pollution degree | 3 None |
Shock | IEC 60068-2-7 (30 Gn 3 pulses per axis) |
Vibration | IEC 60068-2-6 (10...55 Hz, 0.35 mm Alitude) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 3.404 |
Lead Time | 5 |
Dimension Width | 12.09 |
Dimension Length | 5.512 |
Stock Status | STOCKED |
Weight | 0.109 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
Installation Instructions
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.