Output | 2 OSSD |
---|
With approval according to UL | True |
---|---|
With approval for TUV | True |
Performance level according to EN ISO 13849-1 | Level d |
---|---|
Mission time | 20 year |
Hours of operation | 24 h |
MTTFd | 378 None |
Days of operation | 365 dbays |
DC avg. (EN ISO 13849-1) | 97.66 % |
Category | Up to 3 |
Performance level | Up to d |
T cycle | 8/28.8 (h/s) |
Rated operating frequency | 4 khz |
---|---|
Evaluation inputs | One- and two-channel |
Type of electric connection | Screw connection |
Power consumption | 2 W |
Rated control supply voltage Us at DC | 24 V |
Wire size | 0.2...2.5 mm² (24...14 AWG) |
Number of outputs, safety related, undelayed, with contact | 0 None |
Number of outputs, safety related, delayed, with contact | 0 None |
Number of outputs, signalling function, undelayed, with contact | 0 None |
Number of outputs, signalling function, delayed, with contact | 0 None |
Number of outputs, signalling function, undelayed, semiconductors | 1 None |
Number of outputs, signalling function, delayed, semiconductors | 0 None |
Voltage type for actuating | DC |
Suitable for safety functions | True |
With detachable clamps | True |
With feedback circuit | True |
Surge auxillary output current duration, max | 5 ms |
Surge safety output current duration, max | 5 ms |
Continuous auxiliary output current | 50 mA |
Surge auxiliary output current | 700 mA |
Aggregate current of outputs per module, max | 1.8 A |
Continuous safety output current, max | 0.5 A |
Surge safety output current, max | 1.5 A |
Number of outputs, safety related, undelayed, semiconductor | 2/4 |
Number of outputs, safety related, delayed, semiconductor | 0/2 |
Other output | SWS output |
Operating voltage range | 20.4 |
Configurable logic | Logic setting 1 - cat 1 stop, logic IN off, Logic setting 2 - cat 1 stop with logic IN, Logic setting 3 - safe limited slow speed, logic IN off, Logic setting 4 - safe limited slow speed with logic IN, Logic setting 5...8 - guard locking with delayed unlo |
Operating temperature | -5 °C |
---|---|
Enclosure protection | IP40 (NEMA 1) |
Relative humidity | 90% |
Height | 119.4 mm |
---|---|
Width | 22.5 mm |
Depth | 113.6 mm |
Vibration | 10...55 Hz, 0.35 mm |
---|---|
Shock | Shock proof, operating: 10 G, 16 ms |
Function rotational speed monitoring | True |
Function standstill monitoring | True |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 3.2 |
Lead Time | 5 |
Dimension Width | 11.913 |
Dimension Length | 12.395 |
Stock Status | STOCKED |
Weight | 0.184 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 440r-in076_-mu-p | 440R-IN076 |
User Manual | 440r-um012_-en-p | 440R-UM012 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Korean KC
This product was certified with the above certifications as of 2024-12-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Output | 2 OSSD |
---|
With approval according to UL | True |
---|---|
With approval for TUV | True |
Performance level according to EN ISO 13849-1 | Level d |
---|---|
Mission time | 20 year |
Hours of operation | 24 h |
MTTFd | 378 None |
Days of operation | 365 dbays |
DC avg. (EN ISO 13849-1) | 97.66 % |
Category | Up to 3 |
Performance level | Up to d |
T cycle | 8/28.8 (h/s) |
Rated operating frequency | 4 khz |
---|---|
Evaluation inputs | One- and two-channel |
Type of electric connection | Screw connection |
Power consumption | 2 W |
Rated control supply voltage Us at DC | 24 V |
Wire size | 0.2...2.5 mm² (24...14 AWG) |
Number of outputs, safety related, undelayed, with contact | 0 None |
Number of outputs, safety related, delayed, with contact | 0 None |
Number of outputs, signalling function, undelayed, with contact | 0 None |
Number of outputs, signalling function, delayed, with contact | 0 None |
Number of outputs, signalling function, undelayed, semiconductors | 1 None |
Number of outputs, signalling function, delayed, semiconductors | 0 None |
Voltage type for actuating | DC |
Suitable for safety functions | True |
With detachable clamps | True |
With feedback circuit | True |
Surge auxillary output current duration, max | 5 ms |
Surge safety output current duration, max | 5 ms |
Continuous auxiliary output current | 50 mA |
Surge auxiliary output current | 700 mA |
Aggregate current of outputs per module, max | 1.8 A |
Continuous safety output current, max | 0.5 A |
Surge safety output current, max | 1.5 A |
Number of outputs, safety related, undelayed, semiconductor | 2/4 |
Number of outputs, safety related, delayed, semiconductor | 0/2 |
Other output | SWS output |
Operating voltage range | 20.4 |
Configurable logic | Logic setting 1 - cat 1 stop, logic IN off, Logic setting 2 - cat 1 stop with logic IN, Logic setting 3 - safe limited slow speed, logic IN off, Logic setting 4 - safe limited slow speed with logic IN, Logic setting 5...8 - guard locking with delayed unlo |
Operating temperature | -5 °C |
---|---|
Enclosure protection | IP40 (NEMA 1) |
Relative humidity | 90% |
Height | 119.4 mm |
---|---|
Width | 22.5 mm |
Depth | 113.6 mm |
Vibration | 10...55 Hz, 0.35 mm |
---|---|
Shock | Shock proof, operating: 10 G, 16 ms |
Function rotational speed monitoring | True |
Function standstill monitoring | True |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 3.2 |
Lead Time | 5 |
Dimension Width | 11.913 |
Dimension Length | 12.395 |
Stock Status | STOCKED |
Weight | 0.184 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
440r-in076_-mu-p
Installation Instructions
440R-IN076 |
440r-um012_-en-p
User Manual
440R-UM012 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 440r-in076_-mu-p | 440R-IN076 |
User Manual | 440r-um012_-en-p | 440R-UM012 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Korean KC
This product was certified with the above certifications as of 2024-12-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2025 Rockwell Automation, Inc.