| Sub Brand |
NEMA
|
|---|
| Number of normally open contacts as main contact |
11
|
|---|---|
| Number of normally closed contacts as main contact |
0
|
| Voltage type for actuating |
AC
|
|---|---|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
115 V
|
| Type of electrical connection of main circuit |
Screw connection
|
| Continuous ampere rating |
Tungsten load : 20 A
|
| Voltage, max |
Tungsten load : 480V AC, 3-phase
|
| Power, max |
5VA @ 24V AC rated input voltage
|
| Steady state current |
91mA @ 200...277V AC rated input voltage
|
| Control type |
Electrically held -no control module
|
| Features |
Electrically/mechanically held lighting contactors
|
| Modular version |
True
|
| Surge transient peak |
6 kV
|
| Sealed coil rating |
28 VA
|
| EMI |
35 V/m
|
| Inrush coil rating |
248 VA
|
| Allowable leakage current, max |
1.8 mA
|
| Frequency |
40 Hz
|
| Auxiliary contact rating |
A600, 24V DC @ 24VA
|
| Pulse duration, min |
250 ms @ 3-wire control module
|
| Storage temperature |
-30 °C
|
|---|---|
| Operating temperature |
-25 to 40 °C
|
| Enclosure type |
Open style
|
|---|---|
| Wire size |
Power poles: 2 Cables, #14 AWG (solid or stranded) @ 75 °C Cu (#8 AWG stranded only)
|
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 500-td012_-en-p | 500-TD012 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Sub Brand |
NEMA
|
|---|
| Number of normally open contacts as main contact |
11
|
|---|---|
| Number of normally closed contacts as main contact |
0
|
| Voltage type for actuating |
AC
|
|---|---|
| Rated control supply voltage at AC 50 Hz |
110 V
|
| Rated control supply voltage at AC 60 Hz |
115 V
|
| Type of electrical connection of main circuit |
Screw connection
|
| Continuous ampere rating |
Tungsten load : 20 A
|
| Voltage, max |
Tungsten load : 480V AC, 3-phase
|
| Power, max |
5VA @ 24V AC rated input voltage
|
| Steady state current |
91mA @ 200...277V AC rated input voltage
|
| Control type |
Electrically held -no control module
|
| Features |
Electrically/mechanically held lighting contactors
|
| Modular version |
True
|
| Surge transient peak |
6 kV
|
| Sealed coil rating |
28 VA
|
| EMI |
35 V/m
|
| Inrush coil rating |
248 VA
|
| Allowable leakage current, max |
1.8 mA
|
| Frequency |
40 Hz
|
| Auxiliary contact rating |
A600, 24V DC @ 24VA
|
| Pulse duration, min |
250 ms @ 3-wire control module
|
| Storage temperature |
-30 °C
|
|---|---|
| Operating temperature |
-25 to 40 °C
|
| Enclosure type |
Open style
|
|---|---|
| Wire size |
Power poles: 2 Cables, #14 AWG (solid or stranded) @ 75 °C Cu (#8 AWG stranded only)
|
Documents
|
Product Cutsheet
General
-- |
|
500-td012_-en-p
Technical Data
500-TD012 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 500-td012_-en-p | 500-TD012 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.