Best Selling
5069-OBV8S
Compact5000 DC Safety Output Module
Product at a glance
Product at a glance
| Depth |
105mm, 4.15"
|
|---|---|
| Height |
138mm, 5.43"
|
| Isolation |
250V (continuous), Basic Insulation Type, No isolation between LA power and output ports, No isolation between individual output ports
|
| Number Of Channels |
8
|
| Output Signal |
10…32V DC
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 5069-td001_-en-p | 5069-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Available Downloads
- AOP - Add On Profiles for 5069-OBV8S/5069-OBV8SK v3.01.14
- Firmware for 5069-OBV8S/5069-OBV8SK v3.011
- Australian RCM
- China CCC
- Korean KC
- American Bureau of Shippin
- CE
- IECEx Scheme
- ATEX
- Safety
- UL Listed
- TUV General Safety
- UL Listed Hazardous
- UKCA DOC
- MOROCCO DOC
- UK EX CERTIFICATE
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-11-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Depth |
105mm, 4.15"
|
|---|---|
| Height |
138mm, 5.43"
|
| Isolation |
250V (continuous), Basic Insulation Type, No isolation between LA power and output ports, No isolation between individual output ports
|
| Number Of Channels |
8
|
| Output Signal |
10…32V DC
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
5069-td001_-en-p
Technical Data
5069-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 5069-td001_-en-p | 5069-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- AOP - Add On Profiles for 5069-OBV8S/5069-OBV8SK v3.01.14
- Firmware for 5069-OBV8S/5069-OBV8SK v3.011
Certifications
- Australian RCM
- China CCC
- Korean KC
- American Bureau of Shippin
- CE
- IECEx Scheme
- ATEX
- Safety
- UL Listed
- TUV General Safety
- UL Listed Hazardous
- UKCA DOC
- MOROCCO DOC
- UK EX CERTIFICATE
- Eurasion Economic Community
This product was certified with the above certifications as of 2025-11-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.