VersaView 5200 Panel Thin Client
Rockwell Automation announces that as of
February 01, 2023,
the VersaView 5200 Panel Thin Client will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
February 01, 2023
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
February 01, 2023,
the VersaView 5200 Panel Thin Client will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
February 01, 2023
Replacement Category:
Engineering Replacement
Audio Specifications | DisplayPort Audio |
---|---|
Cache Memory | 512 KB |
Expansion/Connectivity | None |
Graphics Controller | Intel HD Graphics |
Hard Disk | 0 GB |
Height | 373 mm |
Input Device | PCAP Touch |
I/O Ports | USB, Ethernet, Serial |
Networking Specification | 10/100/1000 Mbit |
Operating Sys Compatibility | ThinManager |
Power Supply | 24V DC |
Processor | Intel E3815 |
RAM Memory | 2 GB |
Speed | 1.46 GHz |
Video Specification | DisplayPort |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 25.999 |
Lead Time | 68 |
Dimension Width | 55.999 |
Dimension Length | 65.999 |
Stock Status | NON_STOCKED |
Weight | 9.498 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Selection Guide | view-sg001_-en-p | VIEW-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Eurasion Economic Community
- Australian RCM
- UL Listed
This product was certified with the above certifications as of 2024-12-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Audio Specifications | DisplayPort Audio |
---|---|
Cache Memory | 512 KB |
Expansion/Connectivity | None |
Graphics Controller | Intel HD Graphics |
Hard Disk | 0 GB |
Height | 373 mm |
Input Device | PCAP Touch |
I/O Ports | USB, Ethernet, Serial |
Networking Specification | 10/100/1000 Mbit |
Operating Sys Compatibility | ThinManager |
Power Supply | 24V DC |
Processor | Intel E3815 |
RAM Memory | 2 GB |
Speed | 1.46 GHz |
Video Specification | DisplayPort |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 25.999 |
Lead Time | 68 |
Dimension Width | 55.999 |
Dimension Length | 65.999 |
Stock Status | NON_STOCKED |
Weight | 9.498 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
view-sg001_-en-p
Selection Guide
VIEW-SG001 |
Type | Resource | Publication |
---|---|---|
Selection Guide | view-sg001_-en-p | VIEW-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Certifications
- Eurasion Economic Community
- Australian RCM
- UL Listed
This product was certified with the above certifications as of 2024-12-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.