On-Delay 17.5 mm Timing Relay
Rockwell Automation announces that as of
February 27, 2022,
the On-Delay 17.5 mm Timing Relay will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
February 27, 2022
Replacement Category:
Functional Replacement
Replacement Product:
700-FEA6TU23
[https://www.rockwellautomation.com/en-us/products/details.700-FEA6TU23.html]
Rockwell Automation announces that as of
February 27, 2022,
the On-Delay 17.5 mm Timing Relay will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
February 27, 2022
Replacement Category:
Functional Replacement
Replacement Product:
700-FEA6TU23
[https://www.rockwellautomation.com/en-us/products/details.700-FEA6TU23.html]
Control Voltage | 24-48V DC / 24-240V 50/60Hz |
---|---|
Timing Range | 0.05 s To 10 hr (6 Stgs) |
Number of outputs, delayed, change-over contact | 1 None |
---|---|
Voltage type for actuating | AC/DC |
Rated control supply voltage at AC 50 Hz | 24 V |
Rated control supply voltage at AC 60 Hz | 24 V |
Rated control supply voltage at DC | 24 V |
Type of electric connection | Screw connection |
Input current | Pulse control B1: 1 mA |
Input voltage | Pulse control B1: supply voltage range |
Switching capacity | Resistive load: 5A @ 250V AC, AC-1 (IEC 60947‐5‐1) |
Electrical life cycle | 400000 at 1 A/250V AC, resistive 400000 at 0.5 A/250V AC, cos φ = 0.4 400000 at 1 A/24V DC, resistive |
Nominal current | 5 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | True |
Weight | 60 g |
Shock resistance | 50 g according to IEC 68-2-27 |
Vibration resistance | 4 g in three axes at 10...500 Hz, test FC according to IEC 60068-2-6 |
Suitable for front mounting | False |
With plug-in socket | False |
Function delay-on energization | True |
Ambient temperature | Storage: -40...85 °C |
---|
Mounting | For surface mounting in any position, snap-on mounting on 35 mm DIN rail or by adapter and two screws (M4 type) |
---|---|
Pluggable on auxiliary contact block | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.108 |
Lead Time | 33 |
Dimension Width | 7.391 |
Dimension Length | 9.601 |
Stock Status | NON_STOCKED |
Weight | 63.503 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-12-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Control Voltage | 24-48V DC / 24-240V 50/60Hz |
---|---|
Timing Range | 0.05 s To 10 hr (6 Stgs) |
Number of outputs, delayed, change-over contact | 1 None |
---|---|
Voltage type for actuating | AC/DC |
Rated control supply voltage at AC 50 Hz | 24 V |
Rated control supply voltage at AC 60 Hz | 24 V |
Rated control supply voltage at DC | 24 V |
Type of electric connection | Screw connection |
Input current | Pulse control B1: 1 mA |
Input voltage | Pulse control B1: supply voltage range |
Switching capacity | Resistive load: 5A @ 250V AC, AC-1 (IEC 60947‐5‐1) |
Electrical life cycle | 400000 at 1 A/250V AC, resistive 400000 at 0.5 A/250V AC, cos φ = 0.4 400000 at 1 A/24V DC, resistive |
Nominal current | 5 A |
---|---|
Suitable for DIN rail (top hat rail) mounting | True |
Weight | 60 g |
Shock resistance | 50 g according to IEC 68-2-27 |
Vibration resistance | 4 g in three axes at 10...500 Hz, test FC according to IEC 60068-2-6 |
Suitable for front mounting | False |
With plug-in socket | False |
Function delay-on energization | True |
Ambient temperature | Storage: -40...85 °C |
---|
Mounting | For surface mounting in any position, snap-on mounting on 35 mm DIN rail or by adapter and two screws (M4 type) |
---|---|
Pluggable on auxiliary contact block | False |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.108 |
Lead Time | 33 |
Dimension Width | 7.391 |
Dimension Length | 9.601 |
Stock Status | NON_STOCKED |
Weight | 63.503 |
Weight Unit | G |
Dimension Unit | CM |
Documents
700-td552_-en-p
Technical Data
700-TD552 |
Type | Resource | Publication |
---|---|---|
Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-12-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2025 Rockwell Automation, Inc.