| Contact Type |
Standard Silver Contacts
|
|---|
| Switching at zero-crossing |
True
|
|---|---|
| Height |
76 mm
|
| Width |
88 mm
|
| Depth |
6.2 mm
|
| Voltage type for actuating |
DC
|
|---|---|
| Rated control supply voltage at DC |
24 V
|
| Rated thermal current (Ith) |
AC output: 2 A
|
| Power consumption |
1VA ±10% @ 240V AC
|
| Leakage current |
100 µA maximum @ 24V
|
| Degree of protection |
IP20
|
| Operating temperature |
-20 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Hazardous location rating |
No additional options
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | 3D Darwing (PDF) | -- |
| General | Short Circuit Ratings Data Sheet | -- |
| General | Product Cutsheet | -- |
| Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- UL Listed
- CE
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Contact Type |
Standard Silver Contacts
|
|---|
| Switching at zero-crossing |
True
|
|---|---|
| Height |
76 mm
|
| Width |
88 mm
|
| Depth |
6.2 mm
|
| Voltage type for actuating |
DC
|
|---|---|
| Rated control supply voltage at DC |
24 V
|
| Rated thermal current (Ith) |
AC output: 2 A
|
| Power consumption |
1VA ±10% @ 240V AC
|
| Leakage current |
100 µA maximum @ 24V
|
| Degree of protection |
IP20
|
| Operating temperature |
-20 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Hazardous location rating |
No additional options
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
3D Darwing (PDF)
General
-- |
|
Short Circuit Ratings Data Sheet
General
-- |
|
Product Cutsheet
General
-- |
|
700-td552_-en-p
Technical Data
700-TD552 |
| Type | Resource | Publication |
|---|---|---|
| General | 3D Darwing (PDF) | -- |
| General | Short Circuit Ratings Data Sheet | -- |
| General | Product Cutsheet | -- |
| Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- UL Listed
- CE
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.