| Input/Control Voltage |
3...32V DC
|
|---|---|
| LED Indicator |
True
|
| Rtd Outp (Load) Max. |
25 A @ 24...265V AC
|
| Switching at zero-crossing |
True
|
|---|---|
| Weight |
Approximately 60 g
|
| Shock resistance |
Malfunction: 1000 m/s²
|
| Vibration resistance |
Malfunction: 10...55 Hz, 1.5 mm double Alitude
|
| Voltage type for actuating |
DC
|
|---|---|
| Rated control supply voltage at DC |
3 V
|
| Input current |
20 mA @ maximum 48V DC
|
| Leakage current |
<3 mA RMS, 100 MΩ minimum @ 500V DC
|
| Dielectric strength |
>4000V AC RMS
|
| Ambient temperature |
Storage: -40...100 °C (-40...212 °F) with no icing or condensation
|
|---|
| Modular version |
True
|
|---|
| Drawings | |
|---|---|
| 3-Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimension Drawing (PDF) Download (PDF) |
| 3D STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Input/Control Voltage |
3...32V DC
|
|---|---|
| LED Indicator |
True
|
| Rtd Outp (Load) Max. |
25 A @ 24...265V AC
|
| Switching at zero-crossing |
True
|
|---|---|
| Weight |
Approximately 60 g
|
| Shock resistance |
Malfunction: 1000 m/s²
|
| Vibration resistance |
Malfunction: 10...55 Hz, 1.5 mm double Alitude
|
| Voltage type for actuating |
DC
|
|---|---|
| Rated control supply voltage at DC |
3 V
|
| Input current |
20 mA @ maximum 48V DC
|
| Leakage current |
<3 mA RMS, 100 MΩ minimum @ 500V DC
|
| Dielectric strength |
>4000V AC RMS
|
| Ambient temperature |
Storage: -40...100 °C (-40...212 °F) with no icing or condensation
|
|---|
| Modular version |
True
|
|---|
Drawings
| Drawings | |
|---|---|
| 3-Dimension Drawing (PDF) | Download (PDF) |
| 3D STEP model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3-Dimension Drawing (PDF) Download (PDF) |
| 3D STEP model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
700-td552_-en-p
Technical Data
700-TD552 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.