| Type |
22mm Back of Panel Composite
|
|---|
| Number of contacts as normally open contact |
1
|
|---|---|
| Suitable for illumination |
True
|
| Supply voltage lamp |
120 V
|
| Illumination lamp type |
Red LED
|
| Contact block type |
NO early make
|
| Illumination module type |
LED
|
| Illumination module input voltage |
120V AC/DC (incandescent), 120V AC (LED)
|
| Hole diameter |
22.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Latch material |
Plastic
|
| Illumination module termination wire range |
#18...12 AWG (0.75...2.5 mm²)
|
| Contact block configuration |
1 NO
|
| Shock |
100 G
|
| Vibration |
10 G
|
| Illumination module termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Storage temperature |
-40 °C
|
| Termination style |
Screw
|
|---|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 800-td008_-en-p | 800-TD008 |
| User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type |
22mm Back of Panel Composite
|
|---|
| Number of contacts as normally open contact |
1
|
|---|---|
| Suitable for illumination |
True
|
| Supply voltage lamp |
120 V
|
| Illumination lamp type |
Red LED
|
| Contact block type |
NO early make
|
| Illumination module type |
LED
|
| Illumination module input voltage |
120V AC/DC (incandescent), 120V AC (LED)
|
| Hole diameter |
22.5 mm
|
|---|---|
| Type of electric connection |
Screw connection
|
| Latch material |
Plastic
|
| Illumination module termination wire range |
#18...12 AWG (0.75...2.5 mm²)
|
| Contact block configuration |
1 NO
|
| Shock |
100 G
|
| Vibration |
10 G
|
| Illumination module termination tightening torque |
6 - 8 in-lb / 0.7 - 0.9 N-m
|
| Operating temperature |
-25 °C
|
|---|---|
| Humidity |
≤95% RH from 25...60 °C (77...140 °F)
|
| Storage temperature |
-40 °C
|
| Termination style |
Screw
|
|---|
| Certifications |
UL,UR, CSA, CCC, CE
|
|---|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
800-td008_-en-p
Technical Data
800-TD008 |
|
800-um001_-en-p
User Manual
800-UM001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 800-td008_-en-p | 800-TD008 |
| User Manual | 800-um001_-en-p | 800-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.