800G-DLSR-EX
30mm LED Module 800G PB
Rockwell Automation announces that as of February 28, 2025, the 30mm LED Module 800G PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
February 28, 2025
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of February 28, 2025, the 30mm LED Module 800G PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
February 28, 2025
Replacement Category:
No planned RA replacement
| Size |
30 mm
|
|---|
| PB |
800 g
|
|---|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Type | Resource | Publication |
|---|---|---|
| General | Push my Buttons Podcast | -- |
| General | Product Cutsheet | -- |
| Technical Data | 800-td011_-en-p | 800-TD011 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- IECEx Scheme
- ATEX
This product was certified with the above certifications as of 2025-06-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Size |
30 mm
|
|---|
| PB |
800 g
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Documents
|
Push my Buttons Podcast
General
-- |
|
Product Cutsheet
General
-- |
|
800-td011_-en-p
Technical Data
800-TD011 |
| Type | Resource | Publication |
|---|---|---|
| General | Push my Buttons Podcast | -- |
| General | Product Cutsheet | -- |
| Technical Data | 800-td011_-en-p | 800-TD011 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- IECEx Scheme
- ATEX
This product was certified with the above certifications as of 2025-06-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.