30mm Push Button Enclosure 800T PB
Rockwell Automation announces that as of
March 13, 2024,
the 30mm Push Button Enclosure 800T PB will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
March 13, 2024
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
March 13, 2024,
the 30mm Push Button Enclosure 800T PB will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
March 13, 2024
Replacement Category:
No planned RA replacement
Configuration | Twelve Holes, Surface Mount |
---|
Size | 30 mm |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 30.505 |
Lead Time | 15 |
Dimension Width | 26.594 |
Dimension Length | 16.51 |
Stock Status | NON_STOCKED |
Weight | 3.329 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Configuration | Twelve Holes, Surface Mount |
---|
Size | 30 mm |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 30.505 |
Lead Time | 15 |
Dimension Width | 26.594 |
Dimension Length | 16.51 |
Stock Status | NON_STOCKED |
Weight | 3.329 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
800-td009_-en-p
Technical Data
800-TD009 |
Type | Resource | Publication |
---|---|---|
Technical Data | 800-td009_-en-p | 800-TD009 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2025 Rockwell Automation, Inc.