| Signal phasing |
B leads A, CW, Z gated with BN
|
|---|
| Voltage |
4.5 V DC
|
|---|---|
| Voltage |
4.5 V
|
| Size |
10 mm
|
|---|---|
| Size |
10 pin
|
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Installation Instructions | -- |
| Installation Instructions | 847t-in001_-en-p | 847T-IN001 |
| Technical Data | 847-td001_-en-p | 847-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Signal phasing |
B leads A, CW, Z gated with BN
|
|---|
| Voltage |
4.5 V DC
|
|---|---|
| Voltage |
4.5 V
|
| Size |
10 mm
|
|---|---|
| Size |
10 pin
|
Drawings
| Drawings | |
|---|---|
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
Installation Instructions
General
-- |
|
847t-in001_-en-p
Installation Instructions
847T-IN001 |
|
847-td001_-en-p
Technical Data
847-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| General | Installation Instructions | -- |
| Installation Instructions | 847t-in001_-en-p | 847T-IN001 |
| Technical Data | 847-td001_-en-p | 847-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.