| Type of current |
AC/DC
|
|---|---|
| Voltage |
16...60V DC @ 19...52V AC
|
| Nominal current |
300 mA (19...52V AC/16...60V DC)
|
| Function |
LED strobe selectable single/double flash
|
| Lens color |
Amber
|
|---|---|
| Replacement lenses |
LED lens
|
| Replacement lamps |
LED
|
| Mounting for vertical surfaces |
With bracket, for indoor and outdoor
|
| Housing pole mount base |
Polycarbonate
|
| Mounting for horizontal surfaces |
Outdoor: with additional metal plate between surface and base part
|
| Degree of protection (NEMA) |
13
|
| Degree of protection (IP) |
IP65
|
| Housing base material |
Polycarbonate
|
| Housing lenses |
Polycarbonate
|
| Housing bracket |
Powder-coated steel
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-25 °C
|
| Weight |
Surface mount: 250 g
|
|---|---|
| Base type |
Surface mount (must be installed with rough wall plate for UL Type 4/4X/13 rating, otherwise UL Type 1 only)
|
| List of degrees of protection (NEMA) |
4, 4X, 13
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Type of current |
AC/DC
|
|---|---|
| Voltage |
16...60V DC @ 19...52V AC
|
| Nominal current |
300 mA (19...52V AC/16...60V DC)
|
| Function |
LED strobe selectable single/double flash
|
| Lens color |
Amber
|
|---|---|
| Replacement lenses |
LED lens
|
| Replacement lamps |
LED
|
| Mounting for vertical surfaces |
With bracket, for indoor and outdoor
|
| Housing pole mount base |
Polycarbonate
|
| Mounting for horizontal surfaces |
Outdoor: with additional metal plate between surface and base part
|
| Degree of protection (NEMA) |
13
|
| Degree of protection (IP) |
IP65
|
| Housing base material |
Polycarbonate
|
| Housing lenses |
Polycarbonate
|
| Housing bracket |
Powder-coated steel
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-25 °C
|
| Weight |
Surface mount: 250 g
|
|---|---|
| Base type |
Surface mount (must be installed with rough wall plate for UL Type 4/4X/13 rating, otherwise UL Type 1 only)
|
| List of degrees of protection (NEMA) |
4, 4X, 13
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
855-td001_-en-p
Technical Data
855-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.