| Sub Brand |
Mounting Base
|
|---|
| Suitable for tube mounting |
False
|
|---|---|
| Suitable for bracket mounting |
True
|
| Suitable for floor mounting |
False
|
| Housing color |
Black
|
| Base type |
Vertical mounting base
|
| Material |
Rubber seals and gaskets: Nitrile rubber
|
| Description |
50 mm stack light mounting base
|
| Height |
73.5 mm
|
|---|---|
| Recommended wire size |
0.5 mm²
|
| Shock |
5 module stack: 20 G
|
| Vibration |
5 module stack: 0.5 G
|
| Recommended terminal torque |
0.87 N.m (7 in-lb)
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Ingress rating |
UL Type 4/4X/13, IP66
|
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Sub Brand |
Mounting Base
|
|---|
| Suitable for tube mounting |
False
|
|---|---|
| Suitable for bracket mounting |
True
|
| Suitable for floor mounting |
False
|
| Housing color |
Black
|
| Base type |
Vertical mounting base
|
| Material |
Rubber seals and gaskets: Nitrile rubber
|
| Description |
50 mm stack light mounting base
|
| Height |
73.5 mm
|
|---|---|
| Recommended wire size |
0.5 mm²
|
| Shock |
5 module stack: 20 G
|
| Vibration |
5 module stack: 0.5 G
|
| Recommended terminal torque |
0.87 N.m (7 in-lb)
|
| Operating temperature |
-25 °C
|
|---|---|
| Storage temperature |
-40 °C
|
| Ingress rating |
UL Type 4/4X/13, IP66
|
Drawings
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
855-td001_-en-p
Technical Data
855-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.