Product Family | Industrial Horn |
---|
Nominal voltage | 24 V |
---|---|
Type of current | AC/DC |
Input current | 62 mA @ nominal DC voltage |
With contact | False |
Degree of protection (IP) | IP54 |
---|---|
Storage temperature | -40 °C |
Operating temperature | -25 °C |
Colour housing | Grey |
---|---|
Depth | 29.8 mm |
Height | 151.9 mm |
Width | 151.9 mm |
Mounting type | Flush mount |
Sound output | 105±3 d B (A) @ 1 m (3.3 ft) |
List of degrees of protection (NEMA) | 4, 3R, 4X, 13 |
---|---|
Horn type | General purpose, 105 dB @ 1 m, single stage, 3-tone, volume control |
Pneumatically operated | False |
O-ring | NBR |
---|---|
Housings including horn cover and base | Polycarbonate |
Gasket | EPDM/SBR closed-cell foam (mounting type FG) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 6.909 |
Lead Time | 5 |
Dimension Width | 16.51 |
Dimension Length | 18.009 |
Stock Status | STOCKED |
Weight | 0.363 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2D Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Specifications | -- |
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | Industrial Horn |
---|
Nominal voltage | 24 V |
---|---|
Type of current | AC/DC |
Input current | 62 mA @ nominal DC voltage |
With contact | False |
Degree of protection (IP) | IP54 |
---|---|
Storage temperature | -40 °C |
Operating temperature | -25 °C |
Colour housing | Grey |
---|---|
Depth | 29.8 mm |
Height | 151.9 mm |
Width | 151.9 mm |
Mounting type | Flush mount |
Sound output | 105±3 d B (A) @ 1 m (3.3 ft) |
List of degrees of protection (NEMA) | 4, 3R, 4X, 13 |
---|---|
Horn type | General purpose, 105 dB @ 1 m, single stage, 3-tone, volume control |
Pneumatically operated | False |
O-ring | NBR |
---|---|
Housings including horn cover and base | Polycarbonate |
Gasket | EPDM/SBR closed-cell foam (mounting type FG) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 6.909 |
Lead Time | 5 |
Dimension Width | 16.51 |
Dimension Length | 18.009 |
Stock Status | STOCKED |
Weight | 0.363 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2D Drawing (PDF) | Download (PDF) |
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2D Drawing (PDF) Download (PDF) |
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Specifications
General
-- |
Product Cutsheet
General
-- |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Specifications | -- |
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.