Cable Jacket | --,PVC Cable, Yellow, 16 AWG |
---|---|
Female End Connector Style | No Connector,Male, Straight (Int Threads) |
Second End Conductors | Same as First End |
Number of poles | 8 |
---|---|
Operating temperature | -40 °C |
List of degrees of protection | IP68 |
Second end conductors | Same as first end |
Enclosure type rating | NEMA 1, 3, 4, 6P, 12, 13, 1200 psi washdown |
First end connector style | Male, straight (internal threads) |
Cable diameter | 16 AWG 9 core cable: 17 mm, 16 AWG 10 core cable: 17 mm, 16 AWG 12 core cable: 18 mm |
Cable type | PVC cable, yellow, unshielded, 16 AWG |
Material | Coupling nut: brass Nickel, 16 AWG, Epoxy-coated Zinc, 18 AWG, housing: TPU yellow, contact: Gold-plated machined brass |
Bend radius | 10 x diam |
Rated voltage | 600 V |
---|---|
Assembly rating | 16 AWG: 600V @ 7A |
Cable rating | 16 AWG: UL STOOW 90C @ 600V, CSA ST 105C FT2 UL AWM style 2517 or 2661 105C @ 300V, CSA AWM A/B I/II 105C @ 300V, CSA AWM A/B I/II 105C @ 300V FT1 |
With shield connection | False |
---|---|
Cable length | 2000 mm |
Length | Connector: 61.8 mm |
Special characteristic | Standard |
Second end termination style | No connector |
Second end termination type | Cable - IEC standard color code |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated brass for pico, Standard-aluminum with clear sealant for mini QD with 7-12 pin |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, outer side | Male (plug) |
Mounting method | Freely positionable |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.62 |
Lead Time | 52 |
Dimension Width | 17.78 |
Dimension Length | 20.32 |
Stock Status | NON_STOCKED |
Weight | 0.456 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Cable Jacket | --,PVC Cable, Yellow, 16 AWG |
---|---|
Female End Connector Style | No Connector,Male, Straight (Int Threads) |
Second End Conductors | Same as First End |
Number of poles | 8 |
---|---|
Operating temperature | -40 °C |
List of degrees of protection | IP68 |
Second end conductors | Same as first end |
Enclosure type rating | NEMA 1, 3, 4, 6P, 12, 13, 1200 psi washdown |
First end connector style | Male, straight (internal threads) |
Cable diameter | 16 AWG 9 core cable: 17 mm, 16 AWG 10 core cable: 17 mm, 16 AWG 12 core cable: 18 mm |
Cable type | PVC cable, yellow, unshielded, 16 AWG |
Material | Coupling nut: brass Nickel, 16 AWG, Epoxy-coated Zinc, 18 AWG, housing: TPU yellow, contact: Gold-plated machined brass |
Bend radius | 10 x diam |
Rated voltage | 600 V |
---|---|
Assembly rating | 16 AWG: 600V @ 7A |
Cable rating | 16 AWG: UL STOOW 90C @ 600V, CSA ST 105C FT2 UL AWM style 2517 or 2661 105C @ 300V, CSA AWM A/B I/II 105C @ 300V, CSA AWM A/B I/II 105C @ 300V FT1 |
With shield connection | False |
---|---|
Cable length | 2000 mm |
Length | Connector: 61.8 mm |
Special characteristic | Standard |
Second end termination style | No connector |
Second end termination type | Cable - IEC standard color code |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated brass for pico, Standard-aluminum with clear sealant for mini QD with 7-12 pin |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, outer side | Male (plug) |
Mounting method | Freely positionable |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.62 |
Lead Time | 52 |
Dimension Width | 17.78 |
Dimension Length | 20.32 |
Stock Status | NON_STOCKED |
Weight | 0.456 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.