| Diameter (mm) |
35 mm
|
|---|---|
| Reflector Style |
Reflector
|
| Shape |
Round
|
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 9000-in002_-en-p | 9000-IN002 |
| Technical Data | 92-td001_-en-p | 92-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Diameter (mm) |
35 mm
|
|---|---|
| Reflector Style |
Reflector
|
| Shape |
Round
|
Drawings
| Drawings | |
|---|---|
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| Product Drawing Drawing (DXF) |
Documents
|
Product Cutsheet
General
-- |
|
9000-in002_-en-p
Installation Instructions
9000-IN002 |
|
92-td001_-en-p
Technical Data
92-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 9000-in002_-en-p | 9000-IN002 |
| Technical Data | 92-td001_-en-p | 92-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.