Loading

Connection Devices
Allen‑Bradley

Our Connection Devices include Network Media for Ethernet, ControlNet™, DeviceNet™, Power Media, and Safety Connection Systems.
Loading
  1. Product Selection
  2. Overview
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
(0)
-
View 107 Results
Showing 1 - 24 of 107 Results
Sort By:
Alphabetical (A-Z)
  • Alphabetical (A-Z)
  • Alphabetical (Z-A)
Filter & Refine
CloseClose
Black ClearMark Advanced II Marking Printer with rotating touch panel turned
00011492 ClearMark Advanced
Our Bulletin 1492 ClearMark™ advanced marking system prints on terminal block marker cards as well as other industrial components.
ClearMultiPrint Printer
00021492 ClearMultiprint Marking System
Our Bulletin 1492 ClearMultiprint™ marking system marks terminal block tags, heat shrink, self-laminating wire, and adhesive labels for use on terminal blocks, wires, cables, and other industrial components.
Single, black 1492-P Fuse IEC Push-in Terminal Block with terminal hinge lifted
00031492-P Fuse
Our Bulletin 1492-P Fuse IEC Push-in Terminal Blocks provide overcurrent protection and mount directly on a DIN rail.
00041492 I/O Wiring Systems
Our Bulletin 1492 I/O Wiring Systems include interface modules and cables that connect through pre-wired cables to digital and analog I/O.
0005AC Micro Cordsets and Patchcords
Our Bulletin 889 AC Micro Cordsets provide secure connection for proximity sensors, limit switches, photoelectric sensors, and other field devices.
0006AC Micro Splitters and Tees
Our AC Micro Splitters and Tees are designed for use with Bulletin 198 MDSA AC modules. The polyurethane (PUR) body provides oil and chemical resistance. The ratcheting coupling nuts provide superior vibration resistance.
0007AC Micro Screw Terminals
Our Bulletin 871A and 889 AC Micro Screw Terminals are passive field-installable connectors for use with raw cable.
0008AC Micro Panel Mount Receptacle
Our Bulletin 888 AC Micro Panel Mount Receptacles are designed for bulkhead or panel installation.
0009AC Micro Distribution Boxes
Our Bulletin 898 AC Micro Distribution Boxes are passive and allow multiple devices to be connected to a control system through a single pigtail.
0010DC Micro Cordsets and Patchcords
Our Bulletin 889 DC Micro (M12) Cordsets & Patchcords provide secure connections for proximity sensors, limit switches, photoelectric sensors and other field devices.
0011DC Micro V- and Y- Cables
Our Bulletin 879D DC Micro (M12) V- & Y-Cables allow two field devices to be interfaced to a single I/O port. The slim, space-saving design features polyvinylchloride (PVC) jacket and ratcheting coupling nuts.
0012DC Micro Splitters and Tees
Our DC Micro Splitters & Tees are designed for use with dual input distribution boxes and MaXum™ distributed I/O. Splitters and tees allow two field devices to be interfaced with a single I/O port. The polyurethane (PUR) insulated body offers resistance to oil and chemicals. The ratcheting coupling nuts provide superior vibration resistance.
0013DC Micro Screw Terminals
Our Bulletin 871A and 889 Screw Terminals are field-attachable connectors for use with raw cable.
0014DC Micro Panel Mount Receptacle
Our Bulletin 888 DC Micro (M12) Panel Mount Receptacles are die-cast connectors ideal for use in enclosures or for creating custom wiring configurations.
0015DC Micro (M12) IDC
Our Bulletin 871A and 889 DC Micro (M12) Insulation Displacement Connectors are used with raw cable to create quick connections on the plant floor. IDC installation requires no tools. Simply insert the unstripped conductors into the connector body, and twist the connector ends together.
0016DC Micro Distribution Boxes
Our Bulletin 898 DC Micro (M12) Distribution Boxes connect multiple devices to the control system and are a great way to increase flexibility and cut costs. They lower your labor costs by reducing installation and troubleshooting time.
0017889 DIN Valve
Our Bulletin 889 DIN Valve Cordsets & Patchcords provide quick-disconnect capability for standard valves and other devices.
0018889 Valve
Our Bulletin 889 DIN Valve Field-attachable Connectors allow for the creation and customization of quick-disconnect cables on the plant floor for standard valves and other devices.
0019EAC Micro Cordsets
Our Bulletin 889 EAC Micro Cordsets provide secure connections for proximity sensors, photoelectric sensors and other field devices. Connectors are available in straight or right-angled configurations and are physically keyed to prevent wiring mishaps.
0020EAC Micro Receptacles
Our Bulletin 888 EAC Micro quick-disconnect cables provide secure connections for proximity sensors, photoelectric sensors and other field devices.
0021IDC Distribution Boxes
Our Bulletin 898 IDC Distribution Boxes are a great way to increase flexibility and cut costs. They lower your labor costs by reducing installation and troubleshooting time.
0022IDC Receptacles
Our IDC Receptacles offer the convenience of IDC connections in receptacles form for bulkhead or panel installation.
0023M23 Cordsets and Patchcords
Our Bulletin 889M M23 Cordsets and Patchcords provide secure connections for high pin-count field devices using M23 style connectors.
0024M23 Solder Field Attachable Connector
Our Bulletin 889M M23 Solder Field Attachable Connectors are passive devices for use with raw cable. Available in male and female versions, these 4- and 5-pin models allow for easy assembly of custom cables on the plant floor.
0025M23 Panel Mount Male Receptacles
Our Bulletin 888M M23 Panel Mount Male Receptacles are easy to wire. The M20 x 1.5 threads allow for convenient mounting to safety switches.
0026Mini cordsets and patch cords
Our Bulletin 889N Mini Cordsets and Patchcords provide secure connections for proximity sensors, limit switches and photoelectric sensors.
0027Mini Splitters and Tees
Our Bulletin 898N and 1485P Mini Splitters and Tees provide secure connections for proximity sensors, limit switches and photoelectric sensors.
0028Mini Screw Terminals
Our Bulletin 871A Mini Screw Terminals are passive devices for use with raw cable.
0029Mini Panel Mount Receptacles
Our Bulletin 888N Mini Panel Mount Receptacles feature 1/2-in. 14 NPT threads and heavy-duty 16 AWG conductors.
0030Mini Distribution Boxes
Our Bulletin 898N Mini Distribution Boxes are a great way to increase flexibility and cut costs.
0031Mini Plus cordsets and patch cords
Our Bulletin 889N Mini-plus Cordsets and Patchcords provide secure connections for devices using up to 12 pins.
0032Mini Plus Panel Mount Receptacles
Our Bulletin 888N Mini-plus Panel Mount Receptacles are designed for bulkhead or panel installation.
0033Pico (M8) Cordsets & Patchcords
Our Bulletin 889P Pico (M8) Cordsets and Patchcords provide secure connections for high pin count field devices using M8 style connectors.
0034Pico (M8) V and Y Cables
Our Bulletin 879P Pico (M8) V- and Y- Cables feature screw-on coupling nuts for rugged reliable connection and a highly visible yellow polyvinylchloride (PVC) jacket.
0035Pico (M8) Splitters and Tees
Our Bulletin 898P Pico (M8) Splitters and Tees include a single cable with male connector that splits into two female connectors, allowing you to connect two devices to a single I/O port.
0036Pico Screw Terminals
Our Bulletin 871A Pico (M8) Screw Terminals are passive devices for use with raw cable.
0037Pico Panel Mount Receptacles
Our Bulletin 888P Pico (M8) Panel Mount Receptacles are built for bulkhead or panel installation.
0038Pico (M8) Insulation Displacement Connectors
Our Bulletin 889P Pico (M8) Insulation Displacement Connectors (IDCs) make it easy to assemble custom QD cables on the plant floor. Connector-to-cable installation requires no tools.
0039Pico Distribution Boxes
Our Bulletin 898P Pico (M8) Distribution Boxes interface multiple devices to a control system through a single cable.
0040Cable Spools
Our Bulletin 889 Cable Spools can combine with field-attachable connectors to provide enhanced flexibility which allows for quick and simple installation typical of a full connector-based system. Red cable jackets let you easily identify safety applications.
0041ControlNet Devices
Our ControlNet™ Network Media and connection devices provide connectors, taps, terminators, repeaters, and tools for coax and fiber systems.
00421485 DeviceNet Flat Media
Our KwikLink™ flat media system provides a simple, modular cabling method with its flat four-wire cable and Insulation Displacement Connectors (IDCs).
00431485 DeviceNet Round Media
Our thick and thin round cable (generally used for trunk and drop cable, respectively) are available in bulk spools or pre-molded cordsets or patchcords.
00441585 Cable Spools
Our Bulletin 1585 Ethernet Cable Spools supply a reliable network connection in harsh surroundings.
00451585 On-Machine M12 Cables
Our On-Machine™ M12 cables have an IP67 over-molded connector with a twisted pair cable and is durable for on-machine components and high flex applications.
00461585 RJ45 Connectors
Our In-cabinet (RJ45) Connectors for Ethernet are designed to withstand IP20 industrial applications while ensuring the integrity and performance of your network.
00479300 USB Cables
Our Industrial USB Cables replace combinations of serial adapters and cables. Each cable allows you to directly connect to the USB port on your computer which helps simplify the set-up and installation of switches and/or devices.
0048888-898 Auxiliary Power Media
Our Bulletin 1485 Auxiliary Power Media connection devices are based on a 4–pin connector system and is used to provide 24V DC power to I/O modules and other devices separately from network power.
0049888-898 Control Power Media
Our Bulletin 888/889 Control Power Media connection devices offer mini disconnect cables that provide a secure connection to the ArmorStart® Distributed Motor Controller.
0050280 Three-phase Power Media
Our Bulletin 280 ArmorConnect® Three-phase Power Media offers both mini and quick-change disconnect cables that provide a secure connection to the ArmorStart® Distributed Motor Controller.
0051888-898 Safety Connection Systems
Our Guardmaster® Safety t-ports/splitters, distribution boxes, shorting plugs, and taps are parts of a quick-disconnect system dedicated to machine safety.
00521492-P Power Distribution
Our Bulletin 1492-P Control Power Distribution Terminal Blocks distribute power from switched mode DC power supplies to control circuits.
0053Specialty Feed-through IEC Push-in Terminal Blocks
Our Bulletin 1492 Specialty Feed-through IEC Push-in Terminal Blocks are two-level blocks with a common link connecting the two circuits.
00541492-P Standard Feed-through
Our Bulletin 1492 Standard Feed-through IEC Push-in Terminal Blocks for single-circuit feed-through applications are available in nine colors and several sizes.
00551492-P Sensor
Our Bulletin 1492-P Sensor Terminal Blocks provide all connections you need for three-wire applications in one terminal block to help save panel space.
00561492-P Universal Power Distribution
Our Bulletin 1492-P Universal Distribution Terminal Blocks allow a central connection to be easily distributed to multiple adjacent terminal blocks, using center jumpers.
00571492-P Plug-in Style
Our Bulletin 1492-P Plug-in Style Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or a circuit isolation disconnect plug for applications where space is limited.
00581492-P Multi-circuit Feed-through
Our Bulletin 1492-P Multi-circuit Feed-through Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks.
00591492-P Isolation
Our Bulletin 1492-P Isolation Terminal Blocks make it easier to open a circuit without rewiring.
00601492-P Grounding
Our Bulletin 1492-P Grounding Blocks provide an easy-to-identify, convenient, neatly organized grounding bus that is mounted on the DIN rail.
00611492-P Double Level Plug-in Style
Our Bulletin 1492-P Double Level Plug-in Style Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or circuit isolation disconnect plugs to help save valuable panel space.
00621492 Screw Double Level Plug-In Style
Our Bulletin 1492 Double Level, Plug-in Screw-type Terminal Blocks provide a means of plugging in discrete electronic components, circuit protection fuses, or circuit isolation disconnect plugs which helps save valuable panel space.
00631492 Screw Thermocouple
Our Bulletin 1492 Thermocouple IEC Screw-type Terminal Blocks are two-circuit terminal blocks with current bars made of thermocouple material.
00641492 Screw Standard Feed-Through
Our Bulletin 1492 Standard Feed-through IEC Screw-type Terminal Blocks are designed for single-circuit feed-through applications.
00651492 Screw Stab-Connect Feed-Through
Our Bulletin 1492 Stab-connect Feed-through IEC Screw-type Terminal Blocks have stab connections on one side of terminal block.
00661492 Screw Specialty Feed-Through
Our Bulletin 1492 Specialty Feed-through IEC Screw-type Terminal Blocks have test plugs and adapters that identify the presence of voltage and perform simple diagnostic measuring of voltage.
00671492 Screw Space-Saver Grounding
Our Bulletin 1492 Space-saver Grounding IEC Screw-type Terminal Blocks provide an easy-to-identify, convenient, neatly organized grounding bus that is mounted on the DIN rail.
00681492 Screw Space-Saver Feed-Through
Our Bulletin 1492 Space-saver Feed-through IEC Screw-type Terminal Blocks are compact terminal blocks with multi-wire capability for single-circuit applications.
00691492 Screw Single-Circuit Neutral Disconnect
Our Bulletin 1492 Single-circuit Neutral Disconnect IEC Screw-type Terminal Blocks offer increased safety through a disconnect that requires a tool to open or close a circuit.
00701492 Screw Sensor
Our Bulletin 1492 Sensor IEC Screw-type Terminal Blocks conveniently provide all connections needed for three-wire applications in one terminal block.
00711492 Screw Process
Our Bulletin 1492-JP Process IEC Screw-type Terminal Blocks are designed specifically for process marshaling applications to save 45% panel space and improve the performance of signal routing and distribution.
00721492 Screw Plug-In Style
Our Bulletin 1492 Plug-in IEC Screw-type Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or a circuit isolation disconnect plug for applications where space is limited.
00731492 Screw Neutral Disconnect
Our Neutral Disconnect and Installation IEC Screw-type Terminal Blocks offer increased safety by requiring a tool to open or close a circuit.
00741492 Screw Multi-Circuit Feed-Through
Our Bulletin 1492 Multi-circuit Feed-through IEC Screw-type Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks.
00751492 Screw Mini-Blocks
Our Bulletin 1492 Mini-blocks IEC Screw-type Terminal Blocks are general single- and double-level feed-through and grounding blocks.
00761492 Screw Isolation
Our Bulletin 1492 Isolation IEC Screw-type Terminal Blocks provide an easier and more convenient means to open a circuit without rewiring.
00771492 Screw Internal Component
Our Bulletin 1492 Internal Component IEC Screw-type Terminal Blocks have internal fixed electronic components.
00781492 Screw Grounding
Our Bulletin 1492 Grounding IEC Screw-type Terminal Blocks provide an easy-to-identify, convenient, neatly organized grounding bus that is mounted on the DIN rail.
00791492 Screw Fuse
Our Bulletin 1492 Fuse IEC Screw-type Terminal Blocks are hinged-arm fuse blocks for better overcurrent protection.
00801492 Spring Comb Connection
Our Bulletin 1492 Comb Connection IEC Spring-clamp Terminal Blocks have a standard cage-clamp connection on one side and a comb-style connection on the other side.
00811492 Spring Standard Feed-Through
Our Bulletin 1492 Standard Feed-through IEC Spring-clamp Terminal Blocks for single-circuit feed-through applications are available in nine colors and several sizes.
00821492 Spring Specialty Feed-Through
Our Bulletin 1492 Specialty Feed-through IEC Spring-clamp Terminal Blocks are two-level blocks with a common link connecting the two circuits.
00831492 Spring Sensor
Our Bulletin 1492 Sensor IEC Spring-clamp Terminal Blocks are plug-in style blocks that are designed for 3-wire applications.
00841492 Spring Power Distribution
Our Bulletin 1492 Power Distribution IEC Spring-clamp Terminal Blocks with feeder spacing are available in numerous connector configurations to help meet the needs of your application.
00851492 Spring Plug-In Style
Our Bulletin 1492 Plug-in Analog Loop Control IEC Spring-clamp Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or a circuit isolation disconnect plug where space is limited.
00861492 Spring Panel Mount Mini-Blocks
Our Bulletin 1492 Panel Mount Mini-block IEC Spring-clamp Terminal Blocks are general single-circuit feed-through blocks that offer durability and are available in a broad range of colors.
00871492 Spring Neutral Disconnect
Our Bulletin 1492 Neutral Disconnect and Installation IEC Spring-clamp Terminal Blocks offer increased safety by requiring a tool to open or close a circuit.
00881492 Spring Multi-Circuit Feed-Through
Our Bulletin 1492 Multi-circuit Feed-through IEC Spring-clamp Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks.
00891492 Spring Isolation
Our Bulletin 1492 Isolation IEC Spring-clamp Terminal Blocks provide an easier and more convenient means of opening a circuit without rewiring.
00901492 Spring Internal Component
Our Bulletin 1492 Internal Component Terminal Blocks have internal fixed electronic components.
00911492 Spring Interlocking Mini-Blocks
Our Bulletin 1492 Interlocking Mini-block IEC Spring-clamp Terminal Blocks are 600V UL spring rated.
00921492 Spring Grounding
Our Bulletin 1492 Grounding IEC Spring-clamp Terminal Blocks easily and neatly organize grounding connections to the DIN rail.
00931492 Spring Fuse
Our Bulletin 1492 Fuse IEC Spring-clamp Terminal Blocks provide overcurrent protection and mount directly on a DIN rail.
00941492 Spring Flexible Plug-In Connection
Our Bulletin 1492 Flexible Plug-in IEC Spring-clamp Terminal Blocks have a standard cage-clamp connection on one side and a comb-style connection on the other side.
00951492 NEMA Fuse
Our Bulletin 1492 Fuse Terminal Blocks provide a simple way to add overcurrent protection into a circuit.
00961492 NEMA Voltage-Indicating
Our Bulletin 1492 NEMA Voltage-indicating Terminal Blocks provide visual voltage indication across the upper and lower terminals.
00971492 NEMA Open Construction
Our Bulletin 1492 Open Construction Terminal Blocks (Styles C and F) provide visual verification that the wire is properly positioned in the clamping area.
00981492 NEMA Isolation Switch
Our Bulletin 1492 Isolation Switch Terminal Blocks provide positive electrical circuit isolation. They are available in open and high-density styles.
00991492 Fuse And Surge Suppressor
Bulletin 1492 Fuse and Surge Suppressor Terminal Blocks are two-circuit blocks consisting of a series resistor/capacitor connected in parallel with a metal oxide varistor (MOV).
01001492 Resistor, Voltage And Component
Our Bulletin 1492 Resistor, Voltage-indicating, and Component Finger-safe Terminal Blocks complement our line of finger-safe terminal blocks.
01011492 High-Density
Our Bulletin 1492 High-density Finger-safe Terminal Blocks fall between the open-style NEMA/EEMAC terminal blocks and full-function IEC style terminal blocks.
01021492 Panel Mount
Our Bulletin 1492 NEMA Panel Mount Terminal Blocks are typically used when the installation requires only a few terminations. They reduce installation time, are ready to wire after mounting, and require no rail.
01031492 Enclosed
Our Bulletin 1492 Enclosed Power Terminal Blocks offer numerous connector configurations and IP20 protection from the front.
01041492 Power Distribution
Bulletin 1492 Power Distribution Terminal Blocks use standard cross connections to allow power distribution to any number of terminals.
01051492 Open-Style
Our Bulletin 1492 Open-style Power Terminal Blocks distribute power to multiple loads.
01061492 High-Fault
Our Bulletin 1492 High-fault SCCR Power Terminal Blocks with feeder spacing are available in numerous connector configurations.
01071492 X-Y Plotter
Our Bulletin 1492 ClearPlot™ marking system is an X-Y plotter that provides a flexible marking tool for our terminal blocks in a compact design.
Best Selling
0108
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
24
  • 24
  • 48
  • 72
1 - 24 of 107 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our Connection Devices include Network Media for Ethernet, ControlNet™, DeviceNet™, Power Media, and Safety Connection Systems. We offer many products for DC Micro (M12), AC Micro (1/2), MiniPlus (1, 1-1/8), Mini (7/8), Pico (M8), and M23: cordsets, patchcords, V- and Y-cables, splitters, field attachable connectors, and receptacles. Our I/O Wiring Systems include interface modules and cables that connect through pre-wired cables to digital and analog I/O. We offer several IEC and NEMA terminal blocks to meet your needs.

Allen-Bradley logo
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Products Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Connection Devices Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose