Loading

Compact 5000 I/O Modules
Allen‑Bradley

Our Bulletin 5069 Compact 5000™ I/O modules provide high-performance control in a compact design, and expand the performance capabilities of the Logix platform.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Sort By Chevron UpChevron Up
Chevron UpChevron Up
-
Interface Chevron UpChevron Up
(17)
(1)
(1)
(1)
(1)
(1)
(1)
(1)
(1)
(1)
(1)
Number Of Channels Chevron UpChevron Up
(27)
(4)
(3)
(3)
(1)
(1)
(1)
(1)
(1)
(1)
Memory Chevron UpChevron Up
(6)
(6)
(5)
(3)
(3)
(3)
(2)
(1)
(1)
Safety Memory Chevron UpChevron Up
(2)
(2)
(2)
(2)
(1)
(1)
(1)
(1)
Isolation Chevron UpChevron Up
(27)
(3)
(3)
(2)
(2)
(1)
(1)
Depth Chevron UpChevron Up
(27)
(11)
(5)
(1)
(1)
(1)
Height Chevron UpChevron Up
(27)
(8)
(4)
(4)
(2)
(1)
Power dissipation, max Chevron UpChevron Up
(2)
(1)
(1)
(1)
(1)
(1)
Thermal dissipation, max Chevron UpChevron Up
(2)
(1)
(1)
(1)
(1)
(1)
Sa power Chevron UpChevron Up
(1)
(1)
(1)
(1)
(1)
(1)
Eft/ B immunity Chevron UpChevron Up
(3)
(1)
(1)
(1)
(1)
Isolation voltage Chevron UpChevron Up
(3)
(1)
(1)
(1)
(1)
View 87 Results
Showing 1 - 24 of 87 Results
Sort By:
Best Match
  • Best Match
  • Alphabetical (A-Z)
  • Alphabetical (Z-A)
Filter & Refine
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project
Best Selling
5069-L306ERMS2 Compact GuardLogix SIL2 0.6/0.3M Motion product image
5069-L306ERMS2 Compact GuardLogix SIL2 0.6/0.3M Motion
active
Product
Controller, Compact GuardLogix 5380 Safety, SIL2/PLd, 0.6MB Standard & 0.3MB Safety Memory, 16 nodes, 8 I/Os, 2 axis
Chevron UpChevron Up
Product information Add to project
Best Selling
5069-OB16F Compact 5000 Fast DC Output Module product image
5069-OB16F Compact 5000 Fast DC Output Module
active
Product
5069 Compact I/O 16 Channel Fast 24V DC Source Output Module
Chevron UpChevron Up
Product information Add to project
5069-IY4K Compact 5000 UniversalAnalog InputModule product image
5069-IY4K Compact 5000 UniversalAnalog InputModule
active
Product
5069 Compact I/O 4 Channel Universal Voltage/Current/RTD/TC Analog Input Module,Conformal Coated
Chevron UpChevron Up
Product information Add to project
Best Selling
5069-L330ERS2 Compact GuardLogix SIL2 3.0/1.5M product image
5069-L330ERS2 Compact GuardLogix SIL2 3.0/1.5M
active
Product
Controller, Compact GuardLogix 5380 Safety, SIL2/PLd, 3.0MB Standard & 1.5MB Safety Memory, 60 nodes, 31 I/Os
Chevron UpChevron Up
Product information Add to project
5069-OX4I Compact 5000 Isolated Relay OutputModule product image
5069-OX4I Compact 5000 Isolated Relay OutputModule
active
Product
5069 Compact I/O 4 Channel Normally open/Normally Closed individually isolated type Relay Output Module
Chevron UpChevron Up
Product information Add to project
Best Selling
5069-L340ERM CompactLogix 4 MB Enet Motion Controller product image
5069-L340ERM CompactLogix 4 MB Enet Motion Controller
active
Product
Controller, CompactLogix 5380, 4 MB User Memory, 31 I/Os, 20 axis, 90 EtherNet/IP Devices
Chevron UpChevron Up
Product information Add to project
Best Selling
5069-L306ER CompactLogix 600KB Enet Controller product image
5069-L306ER CompactLogix 600KB Enet Controller
active
Product
Controller, CompactLogix 5380, 600 KB User Memory, 8 I/Os, 16 EtherNet/IP Devices
Chevron UpChevron Up
Product information Add to project
Best Selling
5069-L320ERM CompactLogix 2MB Enet Motion Controller product image
5069-L320ERM CompactLogix 2MB Enet Motion Controller
active
Product
Controller, CompactLogix 5380, 2 MB, 16 I/Os, 8 axis, 40 EtherNet/IP Devices
Chevron UpChevron Up
Product information Add to project
5069-L330ERMS2K Compact GuardLogix SIL2 3.0/1.5M Motion product image
5069-L330ERMS2K Compact GuardLogix SIL2 3.0/1.5M Motion
active
Product
Controller, Compact GuardLogix 5380 Safety, SIL2/PLd, 3.0MB Standard & 1.5MB Safety Memory, 60 nodes, 31 I/Os, 16 axis, Conformal Coated
Chevron UpChevron Up
Product information Add to project
5069-L350ERS2K Compact GuardLogix SIL2 5.0/2.5M product image
5069-L350ERS2K Compact GuardLogix SIL2 5.0/2.5M
active
Product
Controller, Compact GuardLogix 5380 Safety, SIL2/PLd, 5.0MB Standard & 2.5MB Safety Memory, 120 nodes, 31 I/Os, Conformal Coated
Chevron UpChevron Up
Product information Add to project
Best Selling
5069-L350ERMS2 Compact GuardLogix SIL2 5.0/2.5M Motion product image
5069-L350ERMS2 Compact GuardLogix SIL2 5.0/2.5M Motion
active
Product
Controller, Compact GuardLogix 5380 Safety, SIL2/PLd, 5.0MB Standard & 2.5MB Safety Memory, 120 nodes, 31 I/Os, 24 axis
Chevron UpChevron Up
Product information Add to project
Best Selling
5069-L380ERMS2 Compact GuardLogix SIL2 8.0/4.0M Motion product image
5069-L380ERMS2 Compact GuardLogix SIL2 8.0/4.0M Motion
active
Product
Controller, Compact GuardLogix 5380 Safety, SIL2/PLd, 8.0MB Standard & 4.0MB Safety Memory, 150 nodes, 31 I/Os, 28 axis
Chevron UpChevron Up
Product information Add to project
5069-L320ERS2K Compact GuardLogix SIL2 2.0/1.0M product image
5069-L320ERS2K Compact GuardLogix SIL2 2.0/1.0M
active
Product
Controller, Compact GuardLogix 5380 Safety, SIL2/PLd, 2.0MB Standard & 1.0MB Safety Memory, 40 nodes, 16 I/Os, Conformal Coated
Chevron UpChevron Up
Product information Add to project
Best Selling
5069-OF4 Compact 5000 Analog Output Module product image
5069-OF4 Compact 5000 Analog Output Module
active
Product
5069 Compact I/O 4 Channel Voltage/Current Analog Output Module
Chevron UpChevron Up
Product information Add to project
5069-IB6F-3W Compact 5000 3 Wire DC Input Module product image
5069-IB6F-3W Compact 5000 3 Wire DC Input Module
active
Product
5069 Compact I/O 6 Channel 3 Wire Fast 24V DC Sink Input Module
Chevron UpChevron Up
Product information Add to project
Best Selling
5069-OB8 Compact 5000 DC Output Module product image
5069-OB8 Compact 5000 DC Output Module
active
Product
5069 Compact I/O 8 channels high current 2A discrete output.
Chevron UpChevron Up
Product information Add to project
5069-OBV8SK Compact5000 DC Safety Output Module product image
5069-OBV8SK Compact5000 DC Safety Output Module
active
Product
Compact 5000 8 Channel 24VDC Safety Configurable Output Module - Conformally Coated
Chevron UpChevron Up
Product information Add to project
Best Selling
5069-L330ERMS3 Compact GuardLogix SIL3 3.0/1.5M Motion product image
5069-L330ERMS3 Compact GuardLogix SIL3 3.0/1.5M Motion
active
Product
Compact GuardLogix5380 Safety Controller, SIL3/PLe, 3.0MB Standard & 1.5MB Safety Memory, 60 nodes, 31 I/Os, 16 axis
Chevron UpChevron Up
Product information Add to project
5069-L330ERS2K Compact GuardLogix SIL2 3.0/1.5M product image
5069-L330ERS2K Compact GuardLogix SIL2 3.0/1.5M
active
Product
Controller, Compact GuardLogix 5380 Safety, SIL2/PLd, 3.0MB Standard & 1.5MB Safety Memory, 60 nodes, 31 I/Os, Conformal Coated
Chevron UpChevron Up
Product information Add to project
Best Selling
5069-L340ER CompactLogix 4MB Enet Controller product image
5069-L340ER CompactLogix 4MB Enet Controller
active
Product
Controller, CompactLogix 5380, 4 MB User Memory, 31 I/Os, 90 EtherNet/IP Devices
Chevron UpChevron Up
Product information Add to project
Best Selling
5069-L340ERMS2 Compact GuardLogix SIL2 4.0/2.0M Motion product image
5069-L340ERMS2 Compact GuardLogix SIL2 4.0/2.0M Motion
active
Product
Controller, Compact GuardLogix 5380 Safety, SIL2/PLd, 4.0MB Standard & 2.0MB Safety Memory, 90 nodes, 31 I/Os, 20 axis
Chevron UpChevron Up
Product information Add to project
Best Selling
5069-L340ERS2 Compact GuardLogix SIL2 4.0/2.0M product image
5069-L340ERS2 Compact GuardLogix SIL2 4.0/2.0M
active
Product
Controller, Compact GuardLogix 5380 Safety, SIL2/PLd, 4.0MB Standard & 2.0MB Safety Memory, 90 nodes, 31 I/Os
Chevron UpChevron Up
Product information Add to project
5069-L350ERMK CompactLogix 5MB Enet Motion Controller product image
5069-L350ERMK CompactLogix 5MB Enet Motion Controller
active
Product
CompactLogix 5380 Controller, 5 MB, 31 I/Os, 24 axis, 120 nodes, Standard, Conformal Coated
Chevron UpChevron Up
Product information Add to project
5069-L350ERMS3 Compact GuardLogix SIL3 5.0/2.5M Motion product image
5069-L350ERMS3 Compact GuardLogix SIL3 5.0/2.5M Motion
active
Product
Compact GuardLogix5380 Safety Controller, SIL3/PLe, 5.0MB Standard & 2.5MB Safety Memory, 120 nodes, 31 I/Os, 24 axis
Chevron UpChevron Up
Product information Add to project

Items Per Page:
24
  • 24
  • 48
  • 72
1 - 24 of 87 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our Bulletin 5069 Compact 5000™ I/O modules provide high-performance control in a compact design, and expand the performance capabilities of the Logix platform. They are the local I/O modules in a CompactLogix™ 5380, or Compact GuardLogix® 5380 and safety options are available. These modules are the ideal distributed I/O solution on an EtherNet/IP network for CompactLogix 5380, Compact GuardLogix® 5380, ControlLogix® 5580, and GuardLogix 5580 controllers with safety module restrictions. They are great for applications with high-processing requirements.

Allen-Bradley logo

What's New?

Coming Soon: Next Generation I/O with HART Integration!

Industrial manufacturers can simplify maintenance, increase productivity, and maximize uptime with the new Allen Bradley® Compact 5000® Isolated Analog HART I/O Module. Available for Customer Q3 FY24.


Compact 5000 I/O Standard Modules

  • Are available in high-speed counter, digital input, digital output, analog input, analog output, AC input, AC output, isolated and non-isolated relay output, address reserve modules, and field potential distributor
  • Function as local I/O in a CompactLogix™ 5380 and Compact GuardLogix 5380 control system or as distributed I/O accessible via a 5069-AEN2TR or 5069-AENTR over an EtherNet/IP network for CompactLogix 5380, Compact GuardLogix 5380, ControlLogix 5580, and GuardLogix 5580 controllers
  • Provide field-side power to field-side devices that are connected to some Compact 5000 I/O modules

Compact 5000 I/O EtherNet/IP Communication Modules

  • Support up to 31 I/O modules
  • Provide separate system power for better isolation and built-in power input with field power to I/O modules
  • Support distributed I/O modules via an EtherNet/IP network for CompactLogix 5380, Compact GuardLogix 5380, ControlLogix 5580, and GuardLogix 5580 controllers
  • Support 1 Gb embedded switch technology for Linear and Device Level Ring topologies
  • Provide high-speed backplane communications for faster transfer rates
  • Provide improved status indicators to monitor and troubleshoot systems
  • Use the slim 5069-AENTR for small space requirements

Compact 5000 I/O Safety Modules

  • Provide a local safety connectivity to the Compact GuardLogix 5380
  • Provide distributed I/O to the Compact GuardLogix 5380 and GuardLogix 5580, which is accessible via a 5069-AEN2TR or 5069-AENTR over an EtherNet/IP
  • Support up to 31 I/O modules per controller or adapter
  • Provide faster safety reaction time
  • Provide enhanced diagnostics information
  • Rated up to SIL3/PLe
Loading

Certifications
ATEX CertificationATEX Certification
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
EAC CertificationEAC Certification
KC CertificationKC Certification
RCM CertificationRCM Certification
  • ATEX
  • CE Marked
  • cULus Listed
  • EAC
  • IECEx
  • KC
  • RCM

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Product Profiles Publication
Bulletin 5069 Compact I/O System Product Profile 5069-PP001_-EN-P
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left I/O Chevron RightChevron Right
  5. Chevron LeftChevron Left Compact 5000 I/O Modules Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose