Our IEC open starters include direct-on-line, reversing, and variable speed operating modes and are available up to 97 A.
- Product Selection
- Overview
- Documentation
Product Selection
Showing
1
-
24
of
5470
Results

191S-AND3-CB40C-KN-S11-TE
2.5-4.0 A Compact Rev Starter W/Ckt-Bkr
active
Product
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C09, Common Open Type, 1 N.O. 1 N.C., 140M-C2E (C-Frame), High Break, Internal Auxiliary Contact 1 N.O. + 1 N.C., 2.5 - 4 A, 110V 50Hz / 120V 60Hz , , Lockable Twist Knob Black

191S-AND3-DB25C-KY-S11
1.6-2.5 A Compact Rev Starter W/Ckt-Bkr
active
Product
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C09, Common Open Type, 1 N.O. 1 N.C., 140M-D8E (D-Frame), High Break Plus, Internal Auxiliary Contact 1 N.O. + 1 N.C., 1.6 - 2.5 A, 110V 50Hz / 120V 60Hz , , Lockable Twist Knob Red / Yellow

191S-AND3-DC10C-KN-R
6.3-10.0 A Compact Rev Starter W/Ckt-Bkr
active
Product
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C09, Common Open Type, 1 N.O. 1 N.C., 140M-D8E (D-Frame), High Break Plus, Internal Auxiliary Contact 1 N.O. + 1 N.C., 6.3 - 10 A, 110V 50Hz / 120V 60Hz , , Lockable Twist Knob Black

191S-BND3-DC10C-S20
6.3-10.0 A Compact Rev Starter W/Ckt-Bkr
active
Product
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C12, Common Open Type, 1 N.O. 1 N.C., 140M-D8E (D-Frame), High Break Plus, Internal Auxiliary Contact 1 N.O. + 1 N.C., 6.3 - 10 A, 110V 50Hz / 120V 60Hz , , Contactor Aux. Contact Side Mount, 2 N.O.

191E-AND3-CB40S-F20-KN-V
2.5-4.0 A Economy Rev Starter W/Ckt-Bkr
active
Product
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C09, Common Open Type, 1 N.O. 1 N.C., 140M-C2E (C-Frame), High Break, Internal Auxiliary and Trip Contact 1 N.O. + 1 N.O., 2.5 - 4 A, 110V 50Hz / 120V 60Hz

191E-DND3-CC25C-S10
18-25 A Economy Rev Starter W/Ckt-Bkr
active
Product
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C23, Common Open Type, 1 N.O. 1 N.C., 140M-C2E (C-Frame), High Break, Internal Auxiliary Contact 1 N.O. + 1 N.C., 18 - 25 A, 110V 50Hz / 120V 60Hz

191S-CNEJ3-DC16D-S11
10-16 A Compact Rev Starter W/Ckt-Bkr
active
Product
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C16, Common Open Type, 1 N.O. 1 N.C., 140M-D8E (D-Frame), High Break Plus, Internal Auxiliary Contact 2 N.O., 10 - 16 A, 24V DC Electronic Coil , 24V DC Electronic Coil, Contactor Aux. Contact Side Mount, 1 N.O. + 1 N.C.

191S-DND3-DC25C-S11
18-25 A Compact Rev Starter W/Ckt-Bkr
active
Product
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C23, Common Open Type, 1 N.O. 1 N.C., 140M-D8E (D-Frame), High Break Plus, Internal Auxiliary Contact 1 N.O. + 1 N.C., 18 - 25 A, 110V 50Hz / 120V 60Hz , , Contactor Aux. Contact Side Mount, 1 N.O. + 1 N.C.

191E-AND3-CB16B-R
1.0-1.6 A Economy Rev Starter W/Ckt-Bkr
active
Product
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C09, Common Open Type, 1 N.O. 1 N.C., 140M-C2E (C-Frame), High Break, Internal Auxiliary Contact 1 N.O., 1 - 1.6 A, 110V 50Hz / 120V 60Hz

191E-AND3-CB25C-F11-KY-S20
1.6-2.5 A Economy Rev Starter W/Ckt-Bkr
active
Product
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C09, Common Open Type, 1 N.O. 1 N.C., 140M-C2E (C-Frame), High Break, Internal Auxiliary Contact 1 N.O. + 1 N.C., 1.6 - 2.5 A, 110V 50Hz / 120V 60Hz

191E-ANEJ3-CB16C-F22-KY
1.0-1.6 A Economy Rev Starter W/Ckt-Bkr
active
Product
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C09, Common Open Type, 1 N.O. 1 N.C., 140M-C2E (C-Frame), High Break, Internal Auxiliary Contact 1 N.O. + 1 N.C., 1 - 1.6 A, 24V DC Electronic Coil

191S-BND3-CB40C-S11
2.5-4.0 A Compact Rev Starter W/Ckt-Bkr
active
Product
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C12, Common Open Type, 1 N.O. 1 N.C., 140M-C2E (C-Frame), High Break, Internal Auxiliary Contact 1 N.O. + 1 N.C., 2.5 - 4 A, 110V 50Hz / 120V 60Hz , , Contactor Aux. Contact Side Mount, 1 N.O. + 1 N.C.

191S-BND3-CB40C-V
2.5-4.0 A Compact Rev Starter W/Ckt-Bkr
active
Product
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C12, Common Open Type, 1 N.O. 1 N.C., 140M-C2E (C-Frame), High Break, Internal Auxiliary Contact 1 N.O. + 1 N.C., 2.5 - 4 A, 110V 50Hz / 120V 60Hz , , Surge Suppressor Varistor

191E-BND3-CC10C-S11
6.3-10.0 A Economy Rev Starter W/Ckt-Bkr
active
Product
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C12, Common Open Type, 1 N.O. 1 N.C., 140M-C2E (C-Frame), High Break, Internal Auxiliary Contact 1 N.O. + 1 N.C., 6.3 - 10 A, 110V 50Hz / 120V 60Hz

191S-AND3-CB10C-KY-V
Compact Rev Starter W/Ckt-Bkr
active
Product
191E Eco Reversing Starter / 191S Compact Reversing Starter, 100-C09, Common Open Type, 1 N.O. 1 N.C., 140M-C2E (C-Frame), High Break, Internal Auxiliary Contact 1 N.O. + 1 N.C., 0.63 - 1 A, 110V 50Hz / 120V 60Hz , , Lockable Twist Knob Red / Yellow