Our Micro820® programmable logic controllers (PLC) include a nano-sized footprint and are designed for small standalone machine control and remote automation applications that require flexible communications and I/O capabilities. These controllers support up to 36 I/O points with many embedded features such as Ethernet, microSD slot for recipe and data log, and analog I/O.
- Product Selection
- Overview
- Documentation
Product Selection
Showing
1
-
5
of
5
Results
Best Selling
2080-LC20-20QWB
Micro820 20 I/O ENet/IP Controller
active
Product
Controller, 12 24V DC Inputs, 4 configurable analog input with thermistor voltage reference out, 7 Relay Output,
1 Analog Output, Embedded Ethernet Port and RS-232/485 non-isolated Serial port, Embedded RTC, MicroSD Card support, 2 Plug-In slots
Best Selling
2080-LC20-20QWBR
Micro820 20 I/O ENet/IP Controller RTB
active
Product
Controller, 12 24V DC Inputs, 4 configurable analog input with thermistor voltage reference out, 7 Relay Output, 1 Analog Output, Embedded Ethernet Port and RS-232/485 non-isolated Serial port, Embedded RTC, MicroSD Card support, 2 Plug-In slots, with RTB terminals
2080-LC20-STARTERPACKL
Micro820 Starter Pack
active
Product
2080 Micro800 System, Micro820 Starter Pack Lite: Micro820 controller, 24V DC Power Supply, 7 Digital and 1 Analog Input Simulator, 1 Meter Ethernet cable, Connected Components Workbench Software, Installation Instructions and Quick Reference Manual. (ELIGIBILITY: New Micro800 Customers. Limit 1 starter pack per customer.)
2080-LC20-STARTERPACK
Micro820 Starter Pack with PanelView 800
active
Product
2080 Micro800 System, Micro820 Starter Pack with PanelView 800: Micro820 controller, 24V DC Power Supply, 4” PanelView 800 HMI, 7 Digital and 1 Analog Input Simulator, 1 Meter Ethernet cable, Connected Components Workbench Software, Installation Instructions and Quick Reference Manual. (ELIGIBILITY: New Micro800 Customers. Limit 1 starter pack per customer.)
2080-LC20-20AWBR
Micro820 20 I/O ENet/IP Controller RTB
active
Product
Controller, 8 110-120V AC Inputs, 4 configurable analog input with thermistor voltage reference out, 7 Relay Output,
1 Analog Output, Embedded Ethernet Port and RS-232/485 non-isolated Serial port, Embedded RTC, MicroSD Card support, 2 Plug-In slots, with RTB terminals