We provide reliable, flexible, high-performance sensors and switches. We offer one of the broadest line in the industry including proximity and photoelectric sensors, limit switches and safety switches, and RFID and operator safety devices. Our knowledgeable team is ready to tackle your toughest application challenges.
- Product Selection
- Overview
Product Selection
Showing
1
-
24
of
105
Results
0001RightSight General Purpose Sensors
These sensors are designed for light- to medium-level industrial use and feature a compact adaptable package to deliver excellent detection.
0002VisiSight Miniature Photoelectric Sensors
These sensors offer a small rectangular package with visible light beam for ease of alignment and industry standard mounting.
0003Long-range Background Suppression Sensors
Our long-range background suppression sensors come in a robust, compact package and are ideal for mounting on a conveyor line or vibratory bowl feeder.
0004DC Long-range Background Suppression Sensors
Our long-range background suppression sensors offer high performance sensing for applications where standard sensors are not practical.
0005Clearsight RightSight Clear Object Detection Sensors
These sensors have a modified optical system for improved detection of clear objects.
0006ClearSight 9000 Clear Object Detection Sensors
Our ClearSight 9000 Clear Object Detection Sensors offer innovative optics which maximize the contrast and increase reliability and productivity.
0007ColorSight Color and Contrast Sensors
These color and contrast sensors feature three output channels, allowing for the concurrent sensing of three different colors.
0008Color Registration Mark Sensors
These sensors emit three LED colors to discern the difference in color between the registration mark and background.
0009ColorSight True Color Sensors
These true color sensors feature distance correction technology that confirms consistent color detection at ranges up to 65 mm.
0010Glass Fiber Optic Cables
Our glass fiber optic cables are typically more durable than plastic fibers and are able to withstand higher temperatures.
0011Plastic Fiber Optic Cables
These plastic fiber optic cables are constructed of a single acrylic monofilament and are most efficient when used with visible red status indicator light sources.
0012Slim Fiber Optic Sensors
Our slim fiber optic sensors fit almost anywhere and feature a sensing range comparable to that of larger fiber optic sensors.
0013Long-range Fiber Optic Sensors
Our long-range fiber optic sensors have large status indicator displays and one touch multi-directional push-button set-up.
0014High-speed Fiber Optic Sensors
Our high-speed fiber optic sensors are a general purpose, DIN-rail mountable solution ideal for high-speed or simplistic applications.
0015Digital Display Fiber Optic Sensors
Our digital display fiber optic sensors offer sophisticated part detection, diagnostic and self-teach capabilities in a slim package.
0016DIN Rail Fiber Optic Amplifier
Our DIN Rail fiber optic amplifiers detect small objects and are ideal in limited spaces or applications that require detection at high speeds.
0017Plastic Optical Fork Sensors
These sensors are a low-cost alternative to transmitted beam sensors for small parts detection.
0018Metal Optical Fork Sensors
These sensors are designed for small part detection on machines and conveyors in industrial environments.
001930 mm High Power General Purpose Sensors
These sensors offer high performance in a robust, easy to install, and flexible mounting package.
002018 mm Plastic General Purpose Sensors
These sensors are ideal for light- to medium-duty industrial applications.
002112 mm Metal General Purpose Sensors
These rugged sensors feature teach options that automatically adjust for optimal performance based on application characteristics.
002218 mm Metal General Purpose Sensors
These sensors are intended for heavy duty industrial applications.
0023Stainless Steel Cylindrical Sensor
These sensors are available in a wide range of sensing modes and are ideal for food, beverage and pharmaceutical applications.
0024Series 9000 General Purpose Sensors
With nearly 300 configurations, Series 9000 sensors have the versatility to easily interface with programmable controllers and other electrical loads.