FactoryTalk Universal Credits are purchased through the Commerce Portal and the rate is dependent on software and cloud resources. Product Software Offering/VM Sizing are billed as credits per hour while partial credits are billed to 0.01 credits.
Product Offerings |
SMALL VM Credit Draw (per hour) |
MEDIUM VM Credit Draw (per hour) |
LARGE VM Credit Draw (per hour) |
SINGLE VM Credit Draw (per hour) |
---|---|---|---|---|
Studio 5000 Logix Designer (CPU based VMs) + FactoryTalk Logix Echo Only 1 VM Size Offered |
3 | |||
Arena (CPU based VMs) | 4 | 5 | 6 | |
Emulate3D Ultimate (GPU based VMs) + Studio 5000 Logix Designer + FactoryTalk Logix Echo |
6 | 8 | 10 |