Loading

ControlLogix with 5069 Compact I/O (4-Slot Chassis) Training Workstation

Catalog: Number: ABT-TDCLX4-B

Share This:

EmailEmail
PrintPrint
ABT-TDCLX4 Training Workstation
Workstation Functionality

The ControlLogix workstation offers a means to simulate the same control schemes running throughout your plant. Whether you want to extend your staff’s engineering skills or develop an effective program to get employees up-to-speed, the ControlLogix workstation will help you get the most from your investment.

Enclosed in new light-weight housing for easy tabletop use, this workstation includes a 4-slot chassis for module expansion and flexibility, local digital I/O, and distributed analog 5069 Compact I/O™ over an EtherNet/IP network.

Training Purpose

This workstation is intended for customers who want to practice those job tasks that are not frequently performed on the plant floor. The workstation is designed to be used as an aid for strengthening and maintaining skill sets.

Major Components

Network Hardware

  • 1756-EN2T EtherNet/IP module
  • Stratix® 2000 unmanaged switch
  • 5069-AEN2TR EtherNet/ IP adapter

CONTROL HARDWARE

  • 4-slot chassis
  • 5583E ControlLogix controller
  • 1756-IB16D DC input module
  • 1756-OB16D DC output module
  • 5069-IY4 analog input module
  • 5069-OF4 analog output module

OPERATOR INTERFACE PANEL

  • 12 illuminated pushbuttons
  • 4 maintained 2-position selector switches
  • 2 potentiometers
  • 2 analog voltmeters
Unit Dimensions
  • Width: 21.5 in (54.5 cm)
  • Height: 12 in (30.5 cm)
  • Depth: 6 in (15.5 cm)
  • Weight: 20 lb (9 kg)
220-240V Plug Options

See the available document on Literature Library for 220-240V Plug Options for Workstations used in EMEA/AP (GMST10-PP524).

Related Products

The workstation can be used in conjunction with the following products:

  • All Studio 5000 Logix Designer® Software Procedures Guides
  • ControlLogix Troubleshooting Guide (ABT-1756-TSJ20)

Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Access

To view available in person courses offered and to view current course schedules Training Services Portal.

How to Get Support

Need help with course selection, workstation options or more?

Phone us: 440-646-3434, option 7 or email an Enrollment Specialist

background texture grey gradient
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Support Chevron RightChevron Right
  3. Chevron LeftChevron Left Training Workstations Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose