Severity:
High
Advisory ID:
PN1589
Published Date:
April 04, 2022
Last Updated:
April 04, 2022
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2022-1118
Summary
Multiple Products Vulnerable to Deserialization of Data
Revision History
Revision History
Version 1.0 – April 4, 2022
Executive Summary
Rockwell Automation received a report from the researcher Kimiya through Trend Micro’s Zero Day Initiative about vulnerabilities in Connected Components Workbench™, ISaGRAF® Workbench and Safety Instrumented Systems Workbench for Trusted® controllers. If successfully exploited, these vulnerabilities may result in remote code execution. These vulnerabilities all require user interaction through a phishing attack, for example, to be successfully exploited.
Customers using affected versions of this software are encouraged to evaluate the mitigations provided below and apply the appropriate mitigations to their deployed products. Additional details relating to the discovered vulnerability, including affected products and recommended countermeasures, are provided herein.
Customers using affected versions of this software are encouraged to evaluate the mitigations provided below and apply the appropriate mitigations to their deployed products. Additional details relating to the discovered vulnerability, including affected products and recommended countermeasures, are provided herein.
Affected Products
- Connected Components Workbench v13.00.00 and below.
- ISaGRAF Workbench v6.0-v6.6.9
- Safety Instrumented System Workstation v1.2 and below (for Trusted Controllers)
Vulnerability Details
CVE-2022-1118- Deserialization of untrusted data may result in arbitrary code execution
Connected Components Workbench does not limit the objects that can be deserialized. This vulnerability allows attackers to craft a malicious serialized object that, if opened by a local user in Connected Components Workbench, may result in arbitrary code execution. This vulnerability requires user interaction to be successfully exploited.
CVSS v3.1 Base Score: 8.6/10[HIGH]
CVSS v3.1 Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:C/C:H/I:H/A:H
Connected Components Workbench does not limit the objects that can be deserialized. This vulnerability allows attackers to craft a malicious serialized object that, if opened by a local user in Connected Components Workbench, may result in arbitrary code execution. This vulnerability requires user interaction to be successfully exploited.
CVSS v3.1 Base Score: 8.6/10[HIGH]
CVSS v3.1 Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:C/C:H/I:H/A:H
Risk Mitigation & User Action
Customers using the affected software are encouraged to update to an available software revision that addresses the associated risk. Customers who are unable to update are directed towards risk mitigation strategies provided below, and are encouraged, when possible, to combine these with the general security guidelines to employ multiple strategies simultaneously.
If an upgrade is not possible or available, customers should consider deploying the following mitigations:
Products Affected | Suggested Actions |
---|---|
Connected Components Workbench Versions 13.00 and below | Customers should update to version 20.00, which mitigates this vulnerability. |
ISaGRAF Workbench Versions 6.0-6.6.9 | It is recommended that customers follow the security guidelines below until an updated release is available to mitigate this issue. |
SIS Workstation Versions 1.2 and below (for Trusted Controllers) | It is recommended that customers follow the security guidelines below until an updated release is available to mitigate this issue. |
If an upgrade is not possible or available, customers should consider deploying the following mitigations:
- Run Connected Components Workbench as a User, not as an Administrator, to minimize the impact of malicious code on the infected system.
- Do not open untrusted .ccwsln files with Connected Component Workbench, ISaGRAF, or SISW. Employ training and awareness programs to educate users on the warning signs of a phishing or social engineering attack.
- Use of Microsoft® AppLocker or other similar allow list applications can help mitigate risk. Information on using AppLocker with Rockwell Automation products is available at QA17329 - Using Rockwell Automation Software Products with AppLocker
- Confirm that the least-privilege user principle is followed, and user/service account access to shared resources (such as a database) is only granted with a minimum number of rights as needed.
General Security Guidelines
- Use trusted software, software patches, antivirus/antimalware programs and interact only with trusted websites and attachments.
- Minimize network exposure for all control system devices and/or systems and confirm that they are not accessible from the Internet. For further information about the risks of unprotected Internet accessible control systems, see PN715 - Advisory on web search tools that identify ICS devices and systems connected to the Internet
- Locate control system networks and devices behind firewalls and isolate them from the business network.
- When remote access is required, use secure methods, such as Virtual Private Networks (VPNs), recognizing that VPNs may have vulnerabilities and should be updated to the most current version available. Also recognize that a VPN is only as secure as the connected devices.
See the Network Services Overview Page for information on network and security services for Rockwell Automation to enable assessment, design, implementation and management of validated, secure network architectures.
We also recommend that concerned customers continue to monitor this advisory by subscribing to PSA/PN/Security Notifications. This can be done by updating settings in Account Overview within the Knowledgebase.
Rockwell Automation remains committed to making security enhancements to our systems in the future. For more information and for assistance with assessing the state of security of your existing control system, including improving your system-level security when using Rockwell Automation and other vendor controls products, you can visit the Rockwell Automation Security Solutions website.
Requests for additional information can be sent to the PSIRT Inbox (PSIRT@rockwellautomation.com)
Additional Links
Copyright ©2022 Rockwell Automation, Inc.