ThinManager® ThinServer™ Improper Input Validation Vulnerabilities
Published Date: June 25, 2024
Last updated: June 25, 2024
Revision Number: 1.0
CVSS Score: 3.1: 9.8/10, 7.5/10, 4.0: 9.3/10, 8.7 /10
AFFECTED PRODUCTS AND SOLUTION
Affected Product |
CVE |
First Known in software version |
Corrected in software version (Available Here) |
ThinManager® ThinServer™ |
2024-5988 2024-5989
|
11.1.0 11.2.0 12.0.0 12.1.0 13.0.0 13.1.0 13.2.0 |
11.1.8 11.2.9 12.0.7 12.1.8 13.0.5 13.1.3 13.2.2 |
2024-5990 |
11.1.0 11.2.0 12.0.0 12.1.0 13.0.0 13.1.0 |
11.1.8 11.2.9 12.0.7 12.1.8 13.0.4 13.1.2 |
Mitigations and Workarounds
Customers using the affected software are encouraged to apply the risk mitigations from the list below, if possible. Additionally, we encourage customers to implement our suggested security best practices to minimize the potential risk of vulnerability.
· Update to the corrected software versions via the ThinManager® Downloads Site
· Limit remote access for TCP Port 2031 to known thin clients and ThinManager® servers.
VULNERABILITY DETAILS
Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities. This vulnerability was discovered and reported to Rockwell Automation by security researchers at Tenable Network Security.
CVE-2024-5988 IMPACT
Due to an improper input validation, an unauthenticated threat actor can send a malicious message to invoke a local or remote executable and cause a remote code execution condition on the affected device.
CVSS Base Score: 9.8/10
CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
CVSS Base Score: 9.3/10
CVSS Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N
CWE: 20 Improper Input Validation
CVE-2024-5989 IMPACT
Due to an improper input validation, an unauthenticated threat actor can send a malicious message to invoke SQL injection into the program and cause a remote code execution condition on the affected device.
CVSS Base Score: 9.8/10
CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
CVSS Base Score: 9.3/10
CVSS Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N
CWE: 20 Improper Input Validation
CVE-2024-5990 IMPACT
Due to an improper input validation, an unauthenticated threat actor can send a malicious message to a monitor thread within ThinServer™ and cause a denial-of-service condition on the affected device.
CVSS Base Score: 7.5/10
CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H
CVSS Base Score: 8.7/10
CVSS Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N
CWE: 20 Improper Input Validation
Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.
ADDITIONAL RESOURCES