Loading

CompactLogix ®, ControlLogix ®, Compact GuardLogix ® and GuardLogix ® Buffer Overflow

Severity:
High,
Critical
Advisory ID:
SD1781
Published Date:
July 14, 2026
Last Updated:
July 14, 2026
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
No
CVE IDs
CVE-2025-12011,
CVE-2025-12012,
CVE-2025-11698
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
JSON
JSON
JSON
Summary

The security of our products is important to us as your industrial automation supplier. This security issue was found internally during routine testing and is being reported based on our commitment to customer transparency and improvement of all business environments.

Product Description

The CompactLogix®, ControlLogix®, Compact GuardLogix ® and GuardLogix® families are advanced programmable automation controllers from Rockwell Automation, designed to deliver scalable performance, integrated safety, and secure connectivity for applications ranging from mid-size systems to complex industrial control environments

Affected Products and Solution

Affected Product Family

CVE

Affected Firmware Version

Corrected in Firmware Version

Affected Catalog Numbers

CompactLogix® 5370

 

Compact GuardLogix® 5370

 

ControlLogix® 5570

 

GuardLogix® 5570

CVE-2025-12011

 

V35.015 and earlier

 

V35.016,

V36.011 and later

 

5370

5570

CompactLogix® 5380

 

Compact GuardLogix® 5380

 

CompactLogix® 5480

 

ControlLogix® 5580

 

GuardLogix® 5580

CVE-2025-12012

V34.012 and earlier V35.011 and earlier

V34.014, V35.013, V36.011 and later

5380

5480

5580

CompactLogix® 5380 Recovery Image

 

Compact GuardLogix® 5380 Recovery Image

 

CompactLogix® 5480 Recovery Image

 

ControlLogix® 5580 Recovery Image

 

GuardLogix® 5580 Recovery Image

 

CVE-2025-11698

Boot firmware versions before 1.072

Boot firmware 1.072 or greater

 

If using V36.013, V37.011 or later, already has corrected boot firmware is installed

5380

5480

5580

 

 

 

Security Issue Details for CVE-2025-12011

Category

Details

CVE ID

CVE-2025-12011

Impact

A denial-of-service issue exists in  5370/5570 controllers. This vulnerability could potentially allow a remote user to load an invalid project, causing the device to enter a major non-recoverable fault (MNRF).

CVSS 3.1 Base Score

8.6/10

CVSS 4.0 Base Score

9.2/10

CWE

CWE-120: Buffer Copy without Checking Size of Input ('Classic Buffer Overflow')

Known Exploited Vulnerability

No

Security Issue Details for CVE-2025-12012

Category

Details

CVE ID

CVE-2025-12012

Impact

A denial-of-service issue exists in 5380/5480/5580 controllers. This vulnerability could potentially allow a malicious user to write invalid file data to the controller, causing the device to enter a major non-recoverable fault (MNRF).

CVSS 3.1 Base Score

8.6/10

CVSS 4.0 Base Score

9.2/10

CWE

CWE-120: Buffer Copy without Checking Size of Input ('Classic Buffer Overflow')

Known Exploited Vulnerability

No

Security Issue Details for CVE-2025-11698

Category

Details

CVE ID

CVE-2025-11698

Impact

A denial-of-service issue exists in 5380/5480/5580 controllers boot firmware lower than version 1.072. This vulnerability could potentially allow a malicious user to write invalid file data to the controller, causing the device to enter a major non-recoverable fault (MNRF).

CVSS 3.1 Base Score

8.6/10

CVSS 4.0 Base Score

9.2/10

CWE

CWE-120: Buffer Copy without Checking Size of Input ('Classic Buffer Overflow')

Known Exploited Vulnerability

No

CVE-2025-11698 Important Note:
This security issue only affects device Boot Firmware. Boot firmware version can be read from the device via standard Rockwell tools when in out-of-the-box condition. Released firmware versions V36.013/V37.011 and newer will update the boot firmware image to a version with the issue corrected. Installing the latest device firmware will automatically update the boot firmware.

 

Mitigations and Workarounds
Customers using the affected software, who are not able to upgrade to one of the corrected versions, should use our security best practices and consider disabling the SD card. For more information on how to disable the SD card, see the “Disable the Controller Memory Card” section of the 5380 and 5580 user manual.

Revision History

Revision

Date

Description

1.0

7/14/26

Initial release

Glossary:

·         SD Card: small, removable memory card used for storing data in devices such as cameras, smartphones, and industrial equipment.

·         Denial of Service: Denial of Service (DoS) attack is a malicious attempt to disrupt the normal functioning of a targeted server, service, or network by overwhelming it with a flood of traffic or triggering a crash

·         Buffer Overflow: When a program writes more data to a buffer than it can hold, causing the excess data to overflow into adjacent memory locations

·         Boot Firmware: The low-level software embedded in a device that executes during power-on, loading the main device firmware. This will be firmware version 1 and updated independently of the device firmware

·         Device Firmware: Operational software installed on device that manages control logic, communication protocols, and I/O processing during normal operation

 

Get Up-to-Date Product Security Information

Visit the Rockwell Automation security advisories on the Trust Center page to:

·         Subscribe to product security alerts

·         Review the current list of Rockwell Automation security advisories

·         Report a possible security issue in a Rockwell Automation product

·         Learn more about the vulnerability policy

Support

If you have any questions regarding the security issue(s) above and how to mitigate them, contact TechConnect for help. More information can be found at Contact Us | Rockwell Automation | US.

If you have any questions regarding this disclosure, please contact PSIRT
Email: rasecure@ra.rockwell.com

Legal Disclaimer

ROCKWELL AUTOMATION DOES NOT WARRANT THE COMPLETENESS, TIMELINESS OR ACCURACY OF ANY OF THE DATA CONTAINED IN THIS WEB SITE AND MAY MAKE CHANGES THERETO AT ANY TIME IN ITS SOLE DISCRETION WITHOUT NOTICE. FURTHER, ALL INFORMATION CONVEYED HEREBY IS PROVIDED TO USERS "AS IS." IN NO EVENT SHALL ROCKWELL BE LIABLE FOR ANY DAMAGES OF ANY KIND INCLUDING DIRECT, INDIRECT, INCIDENTAL, CONSEQUENTIAL, LOSS PROFIT OR DAMAGE, EVEN IF ROCKWELL AUTOMATION HAVE BEEN ADVISED ON THE POSSIBILITY OF SUCH DAMAGES. ROCKWELL AUTOMATION DISCLAIMS ALL WARRANTIES WHETHER EXPRESSED OR IMPLIED IN RESPECT OF THE INFORMATION (INCLUDING SOFTWARE) PROVIDED HEREBY, INCLUDING THE IMPLIED WARRANTIES OF FITNESS FOR A PARTICULAR PURPOSE, MERCHANTABILITY, AND NON-INFRINGEMENT. Note that certain jurisdictions do not countenance the exclusion of implied warranties; thus, this disclaimer may not apply to you.

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Trust Center
  3. Chevron LeftChevron Left Industrial Security Adv
  4. Chevron LeftChevron Left Industrial Security Advisory Detail
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose