- Product Selection
- Overview
- Documentation
Product Selection
Mostrando
1
-
24
de
328
Resultados

TLP-B200-450-DKMD4A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-B200-450-DKMD4S
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, w/ 24V DC Brake, With shaft seal

TLP-B200-550-DJMD2A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, Standard without shaft seal

TLP-B200-550-DKMD4A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-B200-750-DJMD2A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, Standard without shaft seal

TLP-B200-750-DJMD4A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-B200-750-DKMD4A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-B235-11K-DJME2A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 235mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, Standard without shaft seal

TLP-B235-11K-DJME4A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 235mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-B235-11K-DKME4S
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 235mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, w/ 24V DC Brake, With shaft seal

TLP-B235-14K-DJME2A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 235mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, Standard without shaft seal
Más vendido

TLP-B145-200-DJMC2A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, Standard without shaft seal

TLP-B145-200-DJMC4A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-B145-200-DKMC2A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, Standard without shaft seal

TLP-B145-200-DKMC4A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-B145-250-DJMC2A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, Standard without shaft seal

TLP-B145-250-DJMC4A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-B145-250-DKMC2A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, Standard without shaft seal

TLP-B145-250-DKMC4A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-B200-300-DJMD2S
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, With shaft seal

TLP-B200-300-DJMD4S
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, w/ 24V DC Brake, With shaft seal

TLP-B200-300-DKMD2A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, Standard without shaft seal

TLP-B200-450-DJMD2A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, Standard without shaft seal

TLP-B200-450-DJMD4S
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, w/ 24V DC Brake, With shaft seal