Introduction
Description
Executive Summary
Cisco® released its semi-annual Cisco IOS and IOS XE Software Security Advisory Bundled Publication, which included seven security advisories that affect Allen-Bradley® products. One of these vulnerabilities affects the following Allen-Bradley Stratix® product:
- Allen-Bradley Stratix 5950 Security Appliance
Affected Products
Allen-Bradley Stratix 5950 Security Appliance
- 1783-SAD4T0SBK9
- 1783-SAD4T0SPK9
- 1783-SAD2T2SBK9
- 1783-SAD2T2SPK9
Vulnerability Details
Cisco Adaptive Security Appliance (ASA) IPsec Denial of Service
A vulnerability in the IPsec driver code of multiple Cisco IOS XE Software platforms and the Cisco ASA 5500-X Series Adaptive Security Appliance (ASA) could allow an unauthenticated, remote attacker to cause the device to reload.
The vulnerability is due to improper processing of malformed IPsec Authentication Header (AH) or Encapsulating Security Payload (ESP) packets. An attacker could exploit this vulnerability by sending malformed IPsec packets to be processed by an affected device. An exploit could allow the attacker to cause a reload of the affected device.
NOTE: IPsec is disabled by default in the Allen-Bradley Stratix 5950 devices.
The security disclosure from Cisco for their IOS XE and Cisco ASA 5500-x Series is available at the following link: https://tools.cisco.com/security/center/content/CiscoSecurityAdvisory/cisco-sa-20180926-ipsec.
CVE-2018-0472 has been assigned to this vulnerability. A CVSS v3 base score of 8.6 has been assigned. For a better understanding of how this score was generated, please follow this link with the CVSS v3 vector string: CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:C/C:N/I:N/A:H.
Risk Mitigation & User Action
Customers using the affected devices are encouraged to update to an available firmware revision that addresses the associated risk and are encouraged when possible, to combine this guidance with the general security guidelines to employ multiple strategies simultaneously.
Update the affected products per the table below:
Product | Suggested Actions |
Stratix 5950 Security Appliance
| Apply FRN v6.4.0 (Download) |
General Security Guidelines
- Utilize proper network infrastructure controls, such as firewalls, to help ensure that requests from unauthorized sources are blocked and the controls are isolated from the business network.
- Consult the product documentation for specific features, such as access control lists and deep pack inspection, to which may be used to block unauthorized changes, etc.
- Block all traffic to EtherNet/IP™ or other CIP™ protocol-based devices from outside the Manufacturing Zone by blocking or restricting access to TCP and UDP Port# 2222 and Port# 44818 using proper network infrastructure controls, such as firewalls, UTM devices, or other security appliances. For more information on TCP/UDP ports used by Rockwell Automation® products, see Knowledgebase Article ID 898270.
- Minimize network exposure for all control system devices and/or systems, and ensure that they are not accessible from the Internet.
For further information on the Vulnerability Handling Process for Rockwell Automation, please refer to our Product Security Incident Response FAQ document.
Refer to our Industrial Network Architectures Page for comprehensive information about implementing validated architectures designed to complement security solutions.
Refer to the Network Services Overview Page for information on network and security services for Rockwell Automation to enable assessment, design, implementation and management of validated, secure network architectures.
We also recommend concerned customers continue to monitor this advisory by subscribing to updates on the Security Advisory Index for Rockwell Automation, located at: 54102 - Industrial Security Advisory Index.
Rockwell Automation remains committed to making security enhancements to our systems in the future. For more information and for assistance with assessing the state of security of your existing control system, including improving your system-level security when using Rockwell Automation and other vendor controls products, you can visit the Rockwell Automation Security Solutions web site.
Requests for additional information can be sent to the RASecure Inbox (rasecure@ra.rockwell.com). Please direct all media inquiries to Keith Lester (klester@ra.rockwell.com).