Looking for specifications? Need technical documentation for your circuit breakers? You can find it here.
Circuit Breakers
Miniature Circuit Breakers
Includes:
- 1492-D DC High Voltage Miniature Circuit Breakers
- 1492-GH, 1492-GS High-density Circuit Breakers
- 1492-MC Thermal-magnetic Miniature Circuit Breakers
- 1492-RCDA Residual Current Devices
- 1492-SPM Supplementary Protectors
- 1489-M Thermal-magnetic Circuit Breakers
Molded Case Circuit Breakers
Includes Bulletin 140UT, 140G, and 140U Molded Case Circuit Breakers.
Motor Circuit Protectors
Includes Bulletin 140MT, 140MG, and 140M Motor Circuit Protectors.
Motor Protection Circuit Breakers
Includes Bulletin 140MT, 140MP, 140MG, and 140M Motor Protection Circuit Breakers.