Loading

Multiple Code Execution Vulnerabilities in Arena®

Severity:
High
Advisory ID:
SD1713
公開日:
December 04, 2024
最終更新日:
December 19, 2024
Revision Number:
2.0
Known Exploited Vulnerability (KEV):
いいえ
Corrected:
はい
Workaround:
はい
CVE IDs
CVE-2024-11155 ,
CVE-2024-11156 ,
CVE-2024-11158 ,
CVE-2024 -12130 ,
CVE-2024-11157,
CVE-2024-12672,
CVE-2024-11364,
CVE-2024-12175
ダウンロード
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
CVE-2024-11155
CVE-2024-11156
CVE-2024-11158
CVE-2024-12130
CVE-2024-11157
CVE-2024-12672
CVE-2024-11364
CVE-2024-12175
概要

Revision Number: 2

CVSS Score: v3.1: 7.8, v4.0 8.5

AFFECTED PRODUCTS AND SOLUTION

Affected Product

CVE

Affected Software Version

Corrected in Software Version

Software - Arena

 

CVE-2024-11155

All versions 16.20.00 and prior

V16.20.06 and later

CVE-2044-11156

 

All versions 16.20.03 and prior

V16.20.06 and later

CVE-2024-11158

 

All versions 16.20.00 and prior

V16.20.06 and later

CVE-2024 -12130

All versions 16.20.05 and prior

V16.20.06 and later

 

CVE-2024-11157

 

All versions 16.20.06 and prior

V16.20.07 and later

 

CVE-2024-12175

 

All versions 16.20.06 and prior

V16.20.07 and later

Software – Arena® 32 bit

CVE-2024-12672

 

All versions 16.20.07 and prior

n/a – see mitigations

CVE-2024-11364

 

All versions 16.20.06 and prior

V16.20.07 and later 

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities. The following vulnerabilities were reported by ZDI (Zero Day Initiative).

CVE-2024-11155 IMPACT

A “use after free”  code execution vulnerability exists in the affected products that could allow a threat actor to craft a DOE file and force the software to use a resource that was already used. If exploited, a threat actor could leverage this vulnerability to execute arbitrary code. To exploit this vulnerability, a legitimate user must execute the malicious code crafted by the threat actor.

CVSS 3.1 Base Score: 7.8

CVSS 3.1 Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 8.5
CVSS 4.0 Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE:  CWE-416 Use After Free

Known Exploited Vulnerability (KEV) database: No

CVE-2024-11156 IMPACT

An “out of bounds write”  code execution vulnerability exists in the affected products that could allow a threat actor to write beyond the boundaries of allocated memory in a DOE file. If exploited, a threat actor could leverage this vulnerability to execute arbitrary code. To exploit this vulnerability, a legitimate user must execute the malicious code crafted by the threat actor.

CVSS 3.1 Base Score: 7.8

CVSS 3.1 Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 8.5
CVSS 4.0 Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE:  CWE-787 Out-of-bounds Write
Known Exploited Vulnerability (KEV) database: No

 

CVE-2024-11158 IMPACT

An “uninitialized variable”  code execution vulnerability exists in the affected products that could allow a threat actor to craft a DOE file and force the software to access a variable before it being initialized. If exploited, a threat actor could leverage this vulnerability to execute arbitrary code. To exploit this vulnerability, a legitimate user must execute the malicious code crafted by the threat actor.

CVSS 3.1 Base Score: 7.8

CVSS 3.1 Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 8.5
CVSS 4.0 Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE:  CWE-665 Improper Initialization

Known Exploited Vulnerability (KEV) database: No

 

CVE-2024-12130 IMPACT

An “out of bounds read” code execution vulnerability exists in the affected products that could allow a threat actor to craft a DOE file and force the software to read beyond the boundaries of an allocated memory. If exploited, a threat actor could leverage this vulnerability to execute arbitrary code. To exploit this vulnerability, a legitimate user must execute the malicious code crafted by the threat actor.

CVSS 3.1 Base Score: 7.8

CVSS 3.1 Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 8.5
CVSS 4.0 Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE: CWE-125: Out-of-bounds Read

Known Exploited Vulnerability (KEV) database: No

 

CVE-2024-11157

A third-party vulnerability exists in the affected products that could allow a threat actor to write beyond the boundaries of allocated memory in a DOE file. If exploited, a threat actor could leverage this vulnerability to execute arbitrary code. To exploit this vulnerability, a legitimate user must execute the malicious code crafted by the threat actor.  

CVSS 3.1 Base Score: 7.8 

CVSS 3.1 Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 8.5 
CVSS 4.0 Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE:  CWE-787 Out-of-bounds Write  
Known Exploited Vulnerability (KEV) database: No

 

CVE-2024-12672

A third-party vulnerability exists in the affected products that could allow a threat actor to write beyond the boundaries of allocated memory in a DOE file. If exploited, a threat actor could leverage this vulnerability to execute arbitrary code. To exploit this vulnerability, a legitimate user must execute the malicious code crafted by the threat actor. 

CVSS 3.1 Base Score: 7.8 

CVSS 3.1 Vector:  CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 8.5 
CVSS 4.0 Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE:  CWE-1395 Dependency on third-party Component

Known Exploited Vulnerability (KEV) database: No 

 

CVE-2024-11364

Another “uninitialized variable” code execution vulnerability exists in the affected products that could allow a threat actor to craft a DOE file and force the software to access a variable prior to it being initialized. If exploited, a threat actor could leverage this vulnerability to execute arbitrary code. To exploit this vulnerability, a legitimate user must execute the malicious code crafted by the threat actor.

CVSS 3.1 Base Score: 7.8

CVSS 3.1 Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 8.5
CVSS 4.0 Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE:  CWE-1395 Dependency on third-party Component

Known Exploited Vulnerability (KEV) database: No

 

CVE-2024-12175

Another “use after free” code execution vulnerability exists in the affected products that could allow a threat actor to craft a DOE file and force the software to use a resource that was already used. If exploited, a threat actor could leverage this vulnerability to execute arbitrary code. To exploit this vulnerability, a legitimate user must execute the malicious code crafted by the threat actor.

CVSS 3.1 Base Score: 7.8

CVSS 3.1 Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 8.5
CVSS 4.0 Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:N/UI:P/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE:  CWE-416 Use After Free

Known Exploited Vulnerability (KEV) database: No

 

Mitigations and Workarounds
Customers using the affected software are encouraged to apply these risk mitigations, if possible.

  •       Do not load untrusted Arena® model files.
  •       Hold the control key down when loading files to help prevent the VBA file stream from loading.

For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices to minimize the risk of the vulnerability.

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left ロックウェル・オートメーションのホーム Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust & Security Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
を続行するには、クッキーの設定を更新してください.
この機能には、お客様の利便性を向上させるためにクッキーが必要です。これらのクッキーを許可するように設定を更新してください:
  • ソーシャルメディア・クッキー
  • 機能性クッキー
  • パフォーマンスクッキー
  • マーケティングクッキー
  • 全てのクッキー
いつでも設定を更新することができます。詳しくはプライバシーポリシーをご覧ください
CloseClose